Enjoy your day at work with our Easy™ range

-
LOCATIONSweden
-
PARTNERSHIPInstallers
-
MARKETBuilding
The Easy™ product family is a comprehensive range of installation and power cables that make work easier and more convenient.
All Easy™ cables are easier to strip, more convenient to work with and safer to use. And they are all halogen-free so they are a low fire hazard. There is a lower risk of injury if a fire breaks out, while offering significant financial benefits thanks to easier post-fire restoration.
The Easy™ product family simply makes work more enjoyable, while saving you time and preventing injury.
Easy™ cables all share these unique features:
- Easy to strip
- Less time and money
- Fewer injuries at work
- Talc free
- Halogen free – saving lives and money
In addition to the standard properties, the new EXQ Easy™ cable includes the following properties
- Extremely easy to strip
- Small outer diameter, for easy installation
- Talc free
- Small bending radius
- Easy and good to bend
- Scratch-resistant and smooth outer sheath surface
- Easy to clamp
- UV-protected outer sheath
And now a new packaging
Common to Nexans Easy ™ cables is that they are easily scaled, speech free, halogen free, save time and reduce work injuries. In addition, they are now in a convenient package that makes it easier to choose Nexans Easy ™ cables.
The cables in the new package are EXQ Easy ™ and EQLQ Easy®.

- The handles are integrated and grip-friendly which makes it easy and ergonomic to carry.
- A stable construction of heavy cardboard, treated to withstand tough usage and moisture.
- Has an opening that can reclose, which makes the cable stay in place and stays clean.
- Easy to stack (saves space) and stays in place during transportation.
- Visible labeling with clear information makes it easy to find and choose the correct Easy™-cable.
- Recyclable to 100 percent.