About ENERGYFLEXยฎ PV cable
Nexans ENERGYFLEXยฎ PV cable for solar panels provides high-performance, easy installation, long-term reliability and recyclability at the end of its service life. Manufactured from polyolefin, this double-insulated, single-wire cable will carry 1,8 kV DC efficiently and for many decades. It not only meets current regulations and certifications (such as TUV and Franceโs UTE 32-502) but surpasses many requirements in terms of temperature resistance, outdoor survival when exposed to ozone and UV light, resistance to rodent or insect attack and long-term operability. ENERGYFLEXยฎ cable features halogen-free compounds that ensure optimum fire protection, while meeting the latest RoHS directives restricting the use of hazardous substances in electrical and electronic equipment.
ENERGYFLEXยฎ cables form part of the KEYLIOSTM range developed by Nexans to cover every type of cable needed for a residential, commercial or solar farm PV installation. The comprehensive KEYLIOSTM approach also adds a number of essential services for developers and operators of PV projects: from monitoring and control services through Intelligent Internet Gateways to Life Cycle Assessment (LCA) and simulation.