-
Company
- Company
- Strategy: A pure player in electrification
-
CSR
- Overview
- Our CSR approach: 1 scorecard and 3 pillars
- Our contribution to carbon neutrality by 2030
- Innovation, a leverage point in the energy transition
- Being the preferred choice for making a difference
- Nexans purchasing’s and suppliers commitment to CSR
- Ethics & Compliance
- CSR Governance
- CSR performance
- Innovation
- Sponsorships
- Executive Committee
- Corporate Governance
- Locations
- Markets
- Services & Solutions
- Newsroom
- Insights
- Investors
- People & Careers
- Search
- Contact us
Case study
Borkum Riffgrund 1&2

-
LOCATIONGermany
-
PARTNERSHIPØrsted
-
MARKETWind farms-Offshore
312 + 450
MW
GENERATED OF WIND TURBINES
36
kV
MAXIMUM VOLTAGE
81 + 105
km
OF OFFSHORE CABLES
About the project
Up until the end of 2015 (or, optionally, 2017), the Danish energy company wanted to take delivery of up to 150 kilometres of high-performance cables every year for new offshore wind farms to connect the individual wind turbines with each other and with the transformer platforms at sea.
Nexans' solutions
Installation and delivery of accessories associated with the delivery of 81 km + 105 km 36 kV submarine cables for Borkum Riffgrund 1, Borkum Riffgrund 2, and West of Duddon Sands as well as for other planned projects.
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania