Analyst Coverage and Consensus
Analyst coverage
Broker |
Analyst |
Alpha Value | Valentin Mory |
BOFA | Georges Featherstone |
BNP Exane | Miguel Borrega |
Credit Suisse | Max Yates |
Equita | Luigi de Bellis |
Goldman Sachs | Daniela Costa |
HSBC | Sean McLoughlin |
JP Morgan | Akash Gupta |
Kepler Cheuvreux | Matteo Bonizzoni |
Morgan Stanley | Lucie Carrier |
Oddo BHF | Jean-François Granjon |
Société Générale | Rajesh Singla |
Consensus
As of 1 February 2022
€ million
Group | Number of estimates FY 2021 | Estimated FY 2021 | Number of estimates FY 2022 | Estimated FY 2022 | Number of estimates FY 2023 | Estimated FY 2023 |
---|---|---|---|---|---|---|
Sales at standard metal(1) | 12 | 6,033 | 12 | 6,326 | 12 | 6,518 |
EBITDA(2) | 12 | 455 | 12 | 526 | 12 | 582 |
Net Income from Operations | 12 | 161 | 12 | 192 | 12 | 229 |
ROCE(3) | 8 | 12.8% | 8 | 13.9% | 8 | 15.2% |
Net Debt evolution - End of Period | 12 | 74 | 12 | 38 | 12 | -56 |
Free Cash Flow before M&A and equity operations | 9 | 147 | 9 | 109 | 9 | 169 |
(1) Copper reference at €5,000/t (2) Operating Margin (OM) before depreciations (3) 12 month Operating Margin on end of period Capital Employed, restated for Antitruts provision and IFRS 16 (up to 2019) |
Disclaimer
The analysts' consensus estimates for Nexans accessible on this website are provided for informational purposes only and as a courtesy and for the convenience of our investors.
The analysts' consensus estimates are not Nexans-prepared estimates, forecasts, predictions or projections but estimates forecasts, predictions or projections regarding Nexans performance made by these analysts which are theirs alone and do not represent opinions, forecasts or predictions of Nexans or its management.
Nexans does not endorse or approve the analysts' consensus estimates or any underlying analyst's estimate that may have formed part of the analysts' consensus estimates. Nexans is not adopting the analysts’ consensus estimates.
Moreover, investors are warned that reliance on the analysts' consensus estimates as part of their investment decision could result in a loss, especially if Nexans fails to meet the analysts’ consensus estimates. Furthermore, Nexans provides no assurance with regards to the accuracy or correctness of the analysts' consensus estimates.