MOBIWAY™ Range

Smart cable installation solutions

Nexans MOBIWAY™ Range

Cable installation in residential, commercial, and tertiary buildings is a demanding task where safety, efficiency, and productivity are critical. Traditional cable drums are often heavy, unstable, and time-consuming to handle, increasing physical strain and installation risks.

The Nexans MOBIWAY™ range offers innovative solutions to transport, handle, and unwind cables more efficiently on site. Designed around real jobsite conditions, MOBIWAY™ solutions help electrical installers save up to 30% of installation time on average, while improving safety, ergonomics, and sustainability.

Why Choose MOBIWAY™?

Cable pulling remains one of the most physically demanding operations on construction sites. MOBIWAY™ has been developed to simplify this process and deliver measurable benefits:

  • Improved installer safety and ergonomics
  • Reduced physical strain and accident risks
  • Faster, smoother cable pulling
  • Better jobsite organization and productivity
  • Sustainable, eco-designed solutions.

Install faster. Work smarter.

MOBIWAY™ solutions are designed to reduce installation time by simplifying cable transport and unrolling. Controlled pay-off, reduced friction and easy handling allow installers to work more efficiently, even on complex projects.

Designed for installer safety.

Cable pulling is physically demanding and often risky. MOBIWAY™ improves working conditions by stabilising drums, reducing heavy lifting and limiting physical strain, helping to prevent accidents and long-term injuries.

Built for a more sustainable installation.

Sustainability is embedded in the MOBIWAY™ design approach. Eco-designed packaging, reusable and recyclable components, and reduced material waste help lower the environmental footprint of electrical installations.

MOBIWAY™ MOB

Optimised cable dispensing on site

MOBIWAY™ MOB is a cable dispensing system designed to stabilise drums and ensure smooth, controlled cable unrolling. Compatible with Nexans drums, it is ideal for residential, commercial, and light industrial projects.

  • Stable drum positioning during pulling
  • Reduced friction and physical effort
  • Faster set-up and installation

Designed for 3-conductor cables (1.5 mm²) and up to 5-conductor cables (2.5 mm²), including DISTINGO NXT’TAG and Nexans Alsecure cables up to 300 m.

Click. Lock. Roll.

MOBIWAY™ UN’REEL

One-person cable installation

MOBIWAY™ UN’REEL is an intelligent unwinding system that allows a single installer to safely move and unwind cable drums without cable stands or heavy equipment.

  • Easy handling by one person
  • Smooth, low-friction cable pulling
  • Reduced labor and installation costs
  • Improved jobsite safety

UN’REEL can be equipped with Nexans ULTRACKER, offering real-time drum tracking, theft detection, and cable length monitoring for enhanced asset management.

MOBIWAY™ BOOST

High-performance cable installation system

MOBIWAY™ BOOST combines Nexans’ top-selling building cables with an award-winning spool design to deliver outstanding productivity and safety on site.

  • Vertical and horizontal stacking for multi-cable runs
  • Free-rolling inner spool for smooth unspooling
  • Compact, stable, and easy-to-transport design
  • Optimized cable lengths to reduce waste

BOOST is reusable and recyclable, supporting Nexans’ sustainability and circular economy initiatives. The expanded range now allows electricians to wire an entire house using a single system.

Nexans MOBIWAY™ POP

MOBIWAY™ POP

Tomorrow’s Coil. Today.

MOBIWAY™ POP reinvents wire installation for residential projects by eliminating the spiral effect of traditional coils. Its reusable tool allows up to three HO7V-U wires to be pulled simultaneously, improving safety and efficiency.

  • Up to 10% faster installation
  • Reduced physical fatigue
  • Up to 30% less storage space required
  • Eco-designed with recycled and recyclable materials.

Safer. Faster. More Sustainable.

The MOBIWAY™ range brings together smart design, jobsite safety, and sustainable innovation to transform electrical cable installation.

MOBIWAY™ by Nexans – smarter solutions for better installations.