-
Company
- Company
- Strategy: A pure player in electrification
-
CSR
- Overview
- Our CSR approach: 1 scorecard and 3 pillars
- Our contribution to carbon neutrality by 2030
- Innovation, a leverage point in the energy transition
- Being the preferred choice for making a difference
- Nexans purchasing’s and suppliers commitment to CSR
- Ethics & Compliance
- CSR Governance
- CSR performance
- Innovation
- Sponsorships
- Executive Committee
- Corporate Governance
- Locations
- Markets
- Services & Solutions
- Newsroom
- Insights
- Investors
- People & Careers
- Search
- Contact us
Gode Wind 1 & 2

-
LOCATIONGermany
-
PARTNERSHIPØrsted
-
MARKETWind farms-Offshore
GENERATED OF WIND TURBINES
MAXIMUM VOLTAGE
OF OFFSHORE CABLES
Nexans cables boost Germany’s Energy Turnaround in offshore wind farms.
About the project
Wind energy is a vital element in Germany’s ongoing Energy Turnaround (Energiewende). The wind farms, which lie around 45 km off the coast - just off the islands of Norderney and Juist, will have a capacity of 582 MW - enough to power around 600,000 German homes. Total investment for the two projects stands at around €2.2 billion with construction commencing in Spring 2015.
Nexans' solutions
Ørsted (previously DONG Energy) is set to increase its offshore wind power capacity in Germany after signing a contract with Nexans for the delivery and installation of 140 km of 34 kV cables. The inter-array cables will link individual turbines at the Gode Wind 1 and 2 wind farms and connect them to an offshore transformer platform, off the Lower Saxony coast in north-east Germany.
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania