-
Company
- Company
- Strategy: A pure player in electrification
-
CSR
- Overview
- Our CSR approach: 1 scorecard and 3 pillars
- Our contribution to carbon neutrality by 2030
- Innovation, a leverage point in the energy transition
- Being the preferred choice for making a difference
- Nexans purchasing’s and suppliers commitment to CSR
- Ethics & Compliance
- CSR Governance
- CSR performance
- Innovation
- Sponsorships
- Executive Committee
- Corporate Governance
- Locations
- Markets
- Services & Solutions
- Newsroom
- Insights
- Investors
- People & Careers
- Search
- Contact us
Case study
10,500-TEU Container ships

-
LOCATIONGermany
-
PARTNERSHIPHamburg Süd Group
-
MARKETShipbuilding
Project description
- 10 new build vessels
- Owner: Hamburg Süd Group
- These carriers measure 332m in length, 48.2m in width and 26.8m in depth.
Customer challenges
- With a slot capacity of 9,600 20-foot-equivalent units, the vessels are the Group’s largest vessels
- With 2,100 refrigeration plugs, they have the largest reefer capacity of any ship worldwide
- The builder wanted modern and efficient solutions that would guarantee the perenniality of these ships.
Nexans solutions
- HIS halogen-free cables
- GL certification.
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania