Case study
TOTAL’s deep sea Egina FPSO

-
LOCATIONNigeria
-
PARTNERSHIPTOTAL
-
MARKETOil and Gas - Upstream topside
Project description:
- Samsung Heavy Industries is turnkey contractor for TOTAL’s Egina FPSO, the largest FPSO (Floating Production Storage and Offloading) contract to date.
- It is 330m in length, 61m across and 34m high, with a storage capacity of 2.3 million barrels
Customer challenges:
This project represents more than 2,200 km of power, instrumentation and control to service the FPSO platform, located 130km off the coast of Nigeria.
Nexans solutions:
- The cables are specially designed to prevent gas leakages, making them much safer for use in flammable or high-risk environments.
- The project complies with local fire safety regulations and meets the strict technical specifications for IEC standards and Bureau Veritas certificate