ULTIMATE™
Blowing cables that can withstand the Nordic climate
L'expérience Ultimate
Ultimate™ est le nom de nos microcâbles. Un nom qui signale clairement la performance supérieure des câbles. Les câbles sont méticuleusement testés pour résister aux conditions nordiques difficiles, avec le froid, la chaleur et l'usure. Pour prouver nos affirmations, nous nous sommes lancés un défi et avons tricoté une chemise en câble.
The Ultimate Experiment
How do we optimise our Ultimate™ cables?
Maybe we are a little too careful, but we always strive for perfection. This is why we put extra time and effort into making the result the ultimate. It's all about creating a simpler everyday life for you.
Long blowing distance
The optimal combination of cable flexibility, compact construction and self-manufactured sheath materials results in long blowing distance.
Nordic climate
The appropriate construction and choice of material provides durable performance on the cable despite the seasonal temperature changes and mechanical impact in harsh conditions such as ice, frost, sun and water.
Quick and easy installation
Faster and safer installation through clear colour coding and easy stripping as well as adapted delivery lengths for easy handling.
Made in Grimsås (Sweden)
Our Ultimate™ cables are developed and manufactured in Grimsås. This is one of the reasons that makes us experts in cables that can withstand the Nordic climate.

A new family member has been born, GAGL Ultimate™. A microfibre cable optimised for blowing technology, developed and manufactured in Grimsås for tough Nordic conditions. Mechanically robust thanks to aramid yarn. Available in long lengths, up to 8000 meters. For a simpler everyday life.
The Ultimate Newborn

This micro cable is optimised for long distance installation by blowing in ducts with an inner diameter of 8 mm depending on the fibre number and diameter. In addition to the cable being designed for Nordic climate, the cable has different colored tubes, for an easy and fast installation.
GRHL Ultimate™ - A really fast micro cable!

A microcable optimised for installation by blowing in microducts with an inner diameter from 2.1 to 3.5 mm. The cable meets all the requirements needed for cables installed in our Nordic climate, such as severe cold and ice formation in the ducts.