FLAMEX® Panto 26/45 kV

Products

FLAMEX® Panto 26/45 kV

Nexans ref. 79477900

  • Packaging: Cut to length (m)

Description

Description

Standards

  • International
    EN 45545-2 (HL3); EN 50264-1; IEC 60502
  • National
    NFF 16101-cat A1-C/F1

Applications

For inside and outside use in railway vehicles. Installation in cable ducts or tubes.

Current-carrying capacity acc. to EN 50343. Satisfies performance requirements acc. to EN 45545-2 - HL3.
 

Available on request: completely pre-assembled flexible cables with plugs and sealing ends, electrically tested.

 

Design

1. Conductor
    Flexible stranded tinned copper, class 5 acc. to IEC 60228

2. Inner conductive layer
    Conductive rubber

3. Insulation
    Cross-linked compound type EI 110 acc. to EN 50264-1

4. Outer conductive layer
    Conductive rubber (thermo-strip)

5. Screen
    Conductive tape
    Tinned single wires with separator

6. Outer sheath
    Cross-linked compound type EM 104 acc. to EN 50264-1
    Oil,  diesel, ozone and UV resistant
    Colour: black

 

Cable marking

Ink marking white e.g.:

FLAMEX PANTO - DTREN 150 018  - SNCF 10-5299319  95/16 mm2
- Cu-e_F - S-26/52 kV   I NEXANS I  (ww/YYYY)

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Halogen free
EN 50267-2-1 & EN 60684-2
Sheath colour
Black

Dimensional characteristics

Dimensional characteristics

Conductor cross-section
95 mm²
Screen section
25 mm²
Diameter over external semi-conductor
32.0 mm
Minimum outer diameter
40.0 mm
Maximum outer diameter
42.0 mm
Approximate weight
2580 kg/km

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
26 / 45 (54) kV

Usage characteristics

Usage characteristics

Operating temperature, range
-40 - 90 °C
Smoke density
IEC 61034-2 & NFF 16101
Gases corrosivity
EN 50267-2-2
Gases toxicity
EN 50305-9.2
Flame retardant
EN 60332-1-2
Fire retardant
IEC 60332-3-24
Bending factor when laying
8 (xD)
Bending factor when installed
5 (xD)
Oil resistance
Yes
Ozone resistance
Yes
U.V resistance
Yes

Resources

Resources

Documentation

xls — 0 B
xlsx — 0 B

Selling & delivery Information

.

  • Special conditions relating to temperature and bending radii (e.g. by compelled guidance into cluthes, wagon transition and boogies) on request.

  • Contact us

    Topics on which you wish to get more informations:

    Required fields*

    Please check your entry and try again.

    An email address must contain a single @

    Personal data protector

    You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

    Thank you!

    Thanks for contacting us. We will be in touch with you shortly.

    Error

    An error occurred. Please try again.

    Close

    Contact us

    Required fields*

    Please check your entry and try again.

    An email address must contain a single @

    Personal data protector

    You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

    Thank you!

    Thanks for contacting us. We will be in touch with you shortly.

    Error

    An error occurred. Please try again.

    Close