TYPE NF F 55-625 (K25) multi cores 750V Cl2 EMC CPR B2ca-s1a, d0, a1

Products

TYPE NF F 55-625 (K25) 750V 2x0,5 EMC
B2ca-s1a, d0, a1

Nexans ref. 10283431

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Number of cores: 2
  • Conductor cross-section: 0.5 mm²
  • Maximum outer diameter: 11.0 mm
  • Approximate weight: 152 kg/km

TYPE NF F 55-625 (K25) 750V 2x1 EMC
B2ca-s1a, d0, a1

Nexans ref. 10285340

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Number of cores: 2
  • Conductor cross-section: 1 mm²
  • Maximum outer diameter: 12.3 mm
  • Approximate weight: 193 kg/km

TYPE NF F 55-625 (K25) 750V 3G1.5 EMC
B2ca-s1a, d0, a1

Nexans ref. 10264612

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 3
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 13.2 mm
  • Approximate weight: 243 kg/km

TYPE NF F 55-625 (K25) 750V 3G6 EMC
B2ca-s1a, d0, a1

Nexans ref. 10284626

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 3
  • Conductor cross-section: 6 mm²
  • Maximum outer diameter: 17.5 mm
  • Approximate weight: 491 kg/km

TYPE NF F 55-625 (K25) 750V 4G10 EMC
B2ca-s1a, d0, a1

Nexans ref. 10264613

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 10 mm²
  • Maximum outer diameter: 21.6 mm
  • Approximate weight: 841 kg/km

TYPE NF F 55-625 (K25) 750V 4G16 EMC
B2ca-s1a, d0, a1

Nexans ref. 10266183

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 16 mm²
  • Maximum outer diameter: 24.6 mm
  • Approximate weight: 1156 kg/km

TYPE NF F 55-625 (K25) 750V 4G6 EMC
B2ca-s1a, d0, a1

Nexans ref. 10281387

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 6 mm²
  • Maximum outer diameter: 20.3 mm
  • Approximate weight: 599 kg/km

TYPE NF F 55-625 (K25) 750V 4x0,5 EMC
B2ca-s1a, d0, a1

Nexans ref. 10283432

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Number of cores: 4
  • Conductor cross-section: 0.5 mm²
  • Maximum outer diameter: 11.9 mm
  • Approximate weight: 181 kg/km

TYPE NF F 55-625 (K25) 750V 5G1.5 EMC
B2ca-s1a, d0, a1

Nexans ref. 10264664

  • Packaging: Cut to length (m)
  • With Green/Yellow core: Yes
  • Number of cores: 5
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 15.4 mm
  • Approximate weight: 328 kg/km

Description

Description

Standards

  • International
    EN 50575; IEC 60228
  • National
    NF F 55-625

Application

 These cables are used for fixed power or lighting installations in tunnels and underground stations.

Fire resistance

  • Flame retardant: according to RATP K20 specification 
  • Fire retardant: according to RATP K20 specification
  • Low smoke: according to RATP K20 specification
  • Low toxicity: According to RATP K20 specification
  • Low corrosivity: According to RATP K20 specification
  • Without Halogen : According to RATP K20 specification

Design

  • Conductor: Bare copper class 2
  • Insulation: Cross-linked Polyethylene (XLPE)
  • Assembling: An inner sheath acting as a filler with practically zero thickness
  • Inner sheath: Polyolefin without halogen
  • Screen: Copper braid
  • Outer sheath: Polyolefin without halogen Colour : black

Marking

750 - Nber of cores & cross-section  - EMC - SH -  TYPE NF F 55-625 - NEXANS 279 - WW - YY - B2ca-s1a, d0, a1 - Manufacturing number - DoP:1000135-FRME + metric marking

Core identification

According to NF F 55625
3G: black - blue - green/yellow
4G: black - blue - brown - green/yellow
5G: black - blue - brown - black - green/yellow

 

 

 

Reaction to fire: B2ca-s1a, d0, a1

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Plain copper
Type of conductor
Stranded, Class 2
Insulation
XLPE (Cross-linked Polyethylene)
Inner sheath
Halogen free polyolefin
Screen
Copper Braid
Outer sheath
Halogen free polyolefin
Halogen free
IEC 60754-1 & EN 60754-1

Usage characteristics

Usage characteristics

Flame retardant
IEC 60332-1-2 & EN 60332-1-2
Smoke density
IEC 61034-2 & EN 61034-2
Gases toxicity
Low
Gases corrosivity
IEC 60754-2 & EN 60754-2
Max. conductor temperature in service
90 °C
Operating temperature, range
-20 - 60 °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close