NF F55-625 (K25) 1 core 750V Cl1 or Cl2 CPR B2ca-s1a, d0, a1

Products

NF F 55-625 (K25) 750V - 1x1 CL1 noir

Nexans ref. 10270843

  • Conductor cross-section: 1 mm²
  • Maximum outer diameter: 3.1 mm
  • Approximate weight: 18 kg/km

NF F 55-625 (K25) 750V - 1x1,5 CL1 blanc

Nexans ref.

  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.3 mm
  • Approximate weight: 20 kg/km

NF F 55-625 (K25) 750V - 1x1,5 CL1 bleu

Nexans ref. 10277929

  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.3 mm
  • Approximate weight: 20 kg/km

NF F 55-625 (K25) 750V - 1x1,5 CL1 brun

Nexans ref. 10277931

  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.3 mm
  • Approximate weight: 20 kg/km

NF F 55-625 (K25) 750V - 1x1,5 CL1 noir

Nexans ref. 10276514

  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.3 mm
  • Approximate weight: 20 kg/km

NF F 55-625 (K25) 750V - 1x1,5 CL1 rouge

Nexans ref. 10277930

  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.3 mm
  • Approximate weight: 20 kg/km

NF F 55-625 (K25) 750V - 1x1,5 CL1 vert/jaune

Nexans ref. 10276491

  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.3 mm
  • Approximate weight: 20 kg/km

NF F 55-625 (K25) 750V - 1x2,5 CL1 blanc

Nexans ref.

  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 3.9 mm
  • Approximate weight: 35 kg/km

NF F 55-625 (K25) 750V - 1x2,5 CL1 bleu

Nexans ref. 10277932

  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 3.9 mm
  • Approximate weight: 35 kg/km

NF F 55-625 (K25) 750V - 1x2,5 CL1 brun

Nexans ref. 10277934

  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 3.9 mm
  • Approximate weight: 35 kg/km

NF F 55-625 (K25) 750V - 1x2,5 CL1 noir

Nexans ref. 10276515

  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 3.9 mm
  • Approximate weight: 35 kg/km

NF F 55-625 (K25) 750V - 1x2,5 CL1 rouge

Nexans ref. 10277933

  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 3.9 mm
  • Approximate weight: 35 kg/km

NF F 55-625 (K25) 750V - 1x2,5 CL1 vert/jaune

Nexans ref. 10276492

  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 3.9 mm
  • Approximate weight: 35 kg/km

NF F 55-625 (K25) 750V - 1x4 CL1 blanc

Nexans ref.

  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 4.4 mm
  • Approximate weight: 50 kg/km

NF F 55-625 (K25) 750V - 1x4 CL1 bleu

Nexans ref. 10277935

  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 4.4 mm
  • Approximate weight: 50 kg/km

NF F 55-625 (K25) 750V - 1x4 CL1 brun

Nexans ref. 10277937

  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 4.4 mm
  • Approximate weight: 50 kg/km

NF F 55-625 (K25) 750V - 1x4 CL1 noir

Nexans ref. 10276516

  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 4.4 mm
  • Approximate weight: 50 kg/km

NF F 55-625 (K25) 750V - 1x4 CL1 rouge

Nexans ref.

  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 4.4 mm
  • Approximate weight: 50 kg/km

NF F 55-625 (K25) 750V - 1x4 CL1 vert/jaune

Nexans ref. 10276493

  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 4.4 mm
  • Approximate weight: 50 kg/km

NF F 55-625 (K25) 750V - 1x4 CL2 blanc

Nexans ref.

  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 4.8 mm
  • Approximate weight: 50 kg/km

NF F 55-625 (K25) 750V - 1x4 CL2 bleu

Nexans ref.

  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 4.8 mm
  • Approximate weight: 50 kg/km

NF F 55-625 (K25) 750V - 1x4 CL2 brun

Nexans ref.

  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 4.8 mm
  • Approximate weight: 50 kg/km

NF F 55-625 (K25) 750V - 1x4 CL2 noir

Nexans ref.

  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 4.8 mm
  • Approximate weight: 50 kg/km

NF F 55-625 (K25) 750V - 1x4 CL2 rouge

Nexans ref.

  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 4.8 mm
  • Approximate weight: 50 kg/km

NF F 55-625 (K25) 750V - 1x4 CL2 vert/jaune

Nexans ref.

  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 4.8 mm
  • Approximate weight: 50 kg/km

Description

Description

Standards

  • International
    EN 50575; IEC 60228
  • National
    NF F 55-625

Application

 These cables are used for fixed power or lighting installations in tunnels and underground stations.

Fire resistance

  • Flame retardant: according to RATP K20 specification
  • Fire retardant: according to RATP K20 specification
  • Low smoke: according to RATP K20 specification
  • Low toxicity: According to RATP K20 specification
  • Low corrosivity: According to RATP K20 specification
  • Without Halogen : According to RATP K20 specification

Design

  • Conductor: Bare copper class 1 or class 2
  • Insulation: Polyolefin without halogen

Marking

750 - Nber of cores & cross-section - SH -NF F 55-625 - NEXANS 279 - WW - YY -  B2ca-s1a, d0, a1 - Manufacturing n° - DoP:1000795-FRME + metric marking

 

 

 

Reaction to fire: B2ca-s1a, d0, a1

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Plain copper
Insulation
Halogen free polyolefin
Halogen free
IEC 60754-1 & EN 60754-1

Usage characteristics

Usage characteristics

Flame retardant
IEC 60332-1-2 & EN 60332-1-2
Smoke density
IEC 61034-2 & EN 61034-2
Gases toxicity
Low
Gases corrosivity
IEC 60754-2 & EN 60754-2
Max. conductor temperature in service
90 °C
Operating temperature, range
-20 - 60 °C
Standard
-

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close