NF F 55-625 (K25) multi cores 750V or 1000V Cl1 or Cl2 CPR B2ca-s1a, d0, a1

Products

NF F 55-625 (K25) 750V 2x1,5 B2ca-s1a, d0, a1

Nexans ref. 10275706

  • With Green/Yellow core: No
  • Number of cores: 2
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 11.5 mm
  • Approximate weight: 164 kg/km

NF F 55-625 (K25) 750V 2x2.5 B2ca-s1a, d0, a1

Nexans ref. 10270789

  • With Green/Yellow core: No
  • Number of cores: 2
  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 12.6 mm
  • Approximate weight: 210 kg/km

NF F 55-625 (K25) 750V 2x6 B2ca-s1a, d0, a1

Nexans ref. 10275526

  • With Green/Yellow core: No
  • Number of cores: 2
  • Conductor cross-section: 6 mm²
  • Maximum outer diameter: 14.6 mm
  • Approximate weight: 313 kg/km

NF F 55-625 (K25) 750V 2x10 B2ca-s1a, d0, a1

Nexans ref. 10270898

  • With Green/Yellow core: No
  • Number of cores: 2
  • Conductor cross-section: 10 mm²
  • Maximum outer diameter: 16.3 mm
  • Approximate weight: 435 kg/km

NF F 55-625 (K25) 750V 2x16 B2ca-s1a, d0, a1

Nexans ref. 10270786

  • With Green/Yellow core: No
  • Number of cores: 2
  • Conductor cross-section: 16 mm²
  • Maximum outer diameter: 18.5 mm
  • Approximate weight: 593 kg/km

NF F 55-625 (K25) 750V 2x35 B2ca-s1a, d0, a1

Nexans ref. 10275935

  • With Green/Yellow core: No
  • Number of cores: 2
  • Conductor cross-section: 35 mm²
  • Maximum outer diameter: 24.9 mm
  • Approximate weight: 1170 kg/km

NF F 55-625 (K25) 1000V 2x95 B2ca-s1a, d0, a1

Nexans ref. 10270838

  • With Green/Yellow core: No
  • Number of cores: 2
  • Conductor cross-section: 95 mm²
  • Maximum outer diameter: 36.6 mm
  • Approximate weight: 2813 kg/km

NF F 55-625 (K25) 750V 2x50 B2ca-s1a, d0, a1

Nexans ref. 10270785

  • With Green/Yellow core: No
  • Number of cores: 2
  • Conductor cross-section: 50 mm²
  • Maximum outer diameter: 28.8 mm
  • Approximate weight: 1577 kg/km

NF F 55-625 (K25) 750V 2x4 B2ca-s1a, d0, a1

Nexans ref. 10270788

  • With Green/Yellow core: No
  • Number of cores: 2
  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 13.7 mm
  • Approximate weight: 265 kg/km

NF F 55-625 (K25) 1000V 3G10 B2ca-s1a, d0, a1

Nexans ref. 10270827

  • With Green/Yellow core: Yes
  • Number of cores: 3
  • Conductor cross-section: 10 mm²
  • Maximum outer diameter: 17.8 mm
  • Approximate weight: 546 kg/km

NF F 55-625 (K25) 1000V 3G16 B2ca-s1a, d0, a1

Nexans ref. 10270828

  • With Green/Yellow core: Yes
  • Number of cores: 3
  • Conductor cross-section: 16 mm²
  • Maximum outer diameter: 20.3 mm
  • Approximate weight: 773 kg/km

NF F 55-625 (K25) 1000V 3G25 B2ca-s1a, d0, a1

Nexans ref. 10270829

  • With Green/Yellow core: Yes
  • Number of cores: 3
  • Conductor cross-section: 25 mm²
  • Maximum outer diameter: 24.5 mm
  • Approximate weight: 1169 kg/km

NF F 55-625 (K25) 750V 3G1,5 B2ca-s1a, d0, a1

Nexans ref. 10270794 - Country ref. 01273011

  • With Green/Yellow core: Yes
  • Number of cores: 3
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 11.9 mm
  • Approximate weight: 184 kg/km

NF F 55-625 (K25) 750V 3G2,5 B2ca-s1a, d0, a1

Nexans ref. 10270795 - Country ref. 01273012

  • With Green/Yellow core: Yes
  • Number of cores: 3
  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 13.3 mm
  • Approximate weight: 240 kg/km

NF F 55-625 (K25) 750V 3G4 B2ca-s1a, d0, a1

Nexans ref. 10270796

  • With Green/Yellow core: Yes
  • Number of cores: 3
  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 14.5 mm
  • Approximate weight: 309 kg/km

NF F 55-625 (K25) 750V 3G6 B2ca-s1a, d0, a1

Nexans ref. 10270797

  • With Green/Yellow core: Yes
  • Number of cores: 3
  • Conductor cross-section: 6 mm²
  • Maximum outer diameter: 15.2 mm
  • Approximate weight: 373 kg/km

NF F 55-625 (K25) 750V 3G16 B2ca-s1a, d0, a1

Nexans ref. 10273031

  • With Green/Yellow core: Yes
  • Number of cores: 3
  • Conductor cross-section: 16 mm²
  • Maximum outer diameter: 20.0 mm
  • Approximate weight: 755 kg/km

NF F 55-625 (K25) 1000V 3G35 B2ca-s1a, d0, a1

Nexans ref. 10283507

  • Packaging: m (1000m)
  • With Green/Yellow core: Yes
  • Number of cores: 3
  • Conductor cross-section: 35 mm²
  • Maximum outer diameter: 27.3 mm
  • Approximate weight: 1529 kg/km

NF F 55-625 (K25) 750V 4x10 B2ca-s1a, d0, a1

Nexans ref. 10270800

  • With Green/Yellow core: No
  • Number of cores: 4
  • Conductor cross-section: 10 mm²
  • Maximum outer diameter: 18.4 mm
  • Approximate weight: 652 kg/km

NF F 55-625 (K25) 750V 4x16 B2ca-s1a, d0, a1

Nexans ref. 10270801

  • With Green/Yellow core: No
  • Number of cores: 4
  • Conductor cross-section: 16 mm²
  • Maximum outer diameter: 21.5 mm
  • Approximate weight: 934 kg/km

NF F 55-625 (K25) 750V 4x25 B2ca-s1a, d0, a1

Nexans ref. 10270802

  • With Green/Yellow core: No
  • Number of cores: 4
  • Conductor cross-section: 25 mm²
  • Maximum outer diameter: 26.0 mm
  • Approximate weight: 1403 kg/km

NF F 55-625 (K25) 750V 4x35 B2ca-s1a, d0, a1

Nexans ref. 10270803

  • With Green/Yellow core: No
  • Number of cores: 4
  • Conductor cross-section: 35 mm²
  • Maximum outer diameter: 28.8 mm
  • Approximate weight: 1850 kg/km

NF F 55-625 (K25) 1000V 4x50 B2ca-s1a, d0, a1

Nexans ref. 10270831

  • With Green/Yellow core: No
  • Number of cores: 4
  • Conductor cross-section: 50 mm²
  • Maximum outer diameter: 33.6 mm
  • Approximate weight: 2512 kg/km

NF F 55-625 (K25) 1000V 4x95 B2ca-s1a, d0, a1

Nexans ref. 10270832

  • With Green/Yellow core: No
  • Number of cores: 4
  • Conductor cross-section: 95 mm²
  • Maximum outer diameter: 42.9 mm
  • Approximate weight: 4606 kg/km

NF F 55-625 (K25) 1000V 4x185 B2ca-s1a, d0, a1

Nexans ref. 10270833

  • With Green/Yellow core: No
  • Number of cores: 4
  • Conductor cross-section: 185 mm²
  • Maximum outer diameter: 59.0 mm
  • Approximate weight: 8781 kg/km

NF F 55-625 (K25) 1000V 4x240 B2ca-s1a, d0, a1

Nexans ref. 10270834

  • With Green/Yellow core: No
  • Number of cores: 4
  • Conductor cross-section: 240 mm²
  • Maximum outer diameter: 66.0 mm
  • Approximate weight: 11338 kg/km

NF F 55-625 (K25) 1000V 3x50+35 B2ca-s1a, d0, a1

Nexans ref. 10270830

  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 50 mm²
  • Maximum outer diameter: 33.6 mm
  • Approximate weight: 2379 kg/km

NF F 55-625 (K25) 750V 4x1,5 B2ca-s1a, d0, a1

Nexans ref. 10270790

  • With Green/Yellow core: No
  • Number of cores: 4
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 12.7 mm
  • Approximate weight: 213 kg/km

NF F 55-625 (K25) 1000V 4x150 CPR B2ca-s1a, d0, a1

Nexans ref. 10271988

  • With Green/Yellow core: No
  • Number of cores: 4
  • Conductor cross-section: 150 mm²
  • Maximum outer diameter: 52.3 mm
  • Approximate weight: 7072 kg/km

NF F 55-625 (K25) 1000V 4x70 CPR B2ca-s1a, d0, a1

Nexans ref. 10271987

  • With Green/Yellow core: No
  • Number of cores: 4
  • Conductor cross-section: 70 mm²
  • Maximum outer diameter: 38.5 mm
  • Approximate weight: 3480 kg/km

NF F 55-625 (K25) 750V 4G25 B2ca-s1a, d0, a1

Nexans ref.

  • Packaging: m
  • With Green/Yellow core: Yes
  • Number of cores: 4
  • Conductor cross-section: 25 mm²
  • Maximum outer diameter: 26.0 mm
  • Approximate weight: 1400 kg/km

NF F 55-625 (K25) 750V 5G1,5 B2ca-s1a, d0, a1

Nexans ref. 10270804 - Country ref. 01273013

  • With Green/Yellow core: Yes
  • Number of cores: 5
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 13.6 mm
  • Approximate weight: 250 kg/km

NF F 55-625 (K25) 750V 5G2,5 B2ca-s1a, d0, a1

Nexans ref. 10270805 - Country ref. 01273014

  • With Green/Yellow core: Yes
  • Number of cores: 5
  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 15.2 mm
  • Approximate weight: 329 kg/km

NF F 55-625 (K25) 750V 5G4 B2ca-s1a, d0, a1

Nexans ref. 10270806

  • With Green/Yellow core: Yes
  • Number of cores: 5
  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 16.6 mm
  • Approximate weight: 434 kg/km

NF F 55-625 (K25) 750V 5G6 B2ca-s1a, d0, a1

Nexans ref. 10270807

  • With Green/Yellow core: Yes
  • Number of cores: 5
  • Conductor cross-section: 6 mm²
  • Maximum outer diameter: 17.8 mm
  • Approximate weight: 538 kg/km

NF F 55-625 (K25) 750V 5G10 B2ca-s1a, d0, a1

Nexans ref. 10270808

  • With Green/Yellow core: Yes
  • Number of cores: 5
  • Conductor cross-section: 10 mm²
  • Maximum outer diameter: 20.8 mm
  • Approximate weight: 782 kg/km

NF F 55-625 (K25) 750V 5G16 B2ca-s1a, d0, a1

Nexans ref. 10270809

  • With Green/Yellow core: Yes
  • Number of cores: 5
  • Conductor cross-section: 16 mm²
  • Maximum outer diameter: 23.6 mm
  • Approximate weight: 1126 kg/km

NF F 55-625 (K25) 750V 5G25 B2ca-s1a, d0, a1

Nexans ref. 10270810

  • With Green/Yellow core: Yes
  • Number of cores: 5
  • Conductor cross-section: 25 mm²
  • Maximum outer diameter: 28.2 mm
  • Approximate weight: 1703 kg/km

NF F 55-625 (K25) 750V 5G35 B2ca-s1a, d0, a1

Nexans ref. 10270811

  • With Green/Yellow core: Yes
  • Number of cores: 5
  • Conductor cross-section: 35 mm²
  • Maximum outer diameter: 31.0 mm
  • Approximate weight: 2248 kg/km

NF F 55-625 (K25) 750V 5G50 B2ca-s1a, d0, a1

Nexans ref. 10270799

  • With Green/Yellow core: Yes
  • Number of cores: 5
  • Conductor cross-section: 50 mm²
  • Maximum outer diameter: 35.5 mm
  • Approximate weight: 2986 kg/km

NF F 55-625 (K25) 750V 5G70 B2ca-s1a, d0, a1

Nexans ref.

  • Packaging: m
  • With Green/Yellow core: Yes
  • Number of cores: 5
  • Conductor cross-section: 70 mm²
  • Maximum outer diameter: 41.6 mm
  • Approximate weight: 4240 kg/km

NF F 55-625 (K25) 750V 7G2,5 B2ca-s1a, d0, a1

Nexans ref. 10270812

  • With Green/Yellow core: Yes
  • Number of cores: 7
  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 16.5 mm
  • Approximate weight: 397 kg/km

NF F 55-625 (K25) 750V 7x1.5 B2ca-s1a, d0, a1

Nexans ref. 10277541

  • With Green/Yellow core: No
  • Number of cores: 7
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 15.0 mm
  • Approximate weight: 310 kg/km

NF F 55-625 (K25) 750V 7G6 CPR B2ca-s1a, d0, a1

Nexans ref.

  • Packaging: m
  • With Green/Yellow core: Yes
  • Number of cores: 7
  • Conductor cross-section: 6 mm²
  • Maximum outer diameter: 19.6 mm
  • Approximate weight: 691 kg/km

NF F 55-625 (K25) 750V 12G2.5 B2ca-s1a, d0, a1

Nexans ref. 10270210

  • With Green/Yellow core: Yes
  • Number of cores: 12
  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 20.3 mm
  • Approximate weight: 603 kg/km

NF F 55-625 (K25) 750V 14x1,5 B2ca-s1a, d0, a1

Nexans ref. 10270791

  • With Green/Yellow core: No
  • Number of cores: 14
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 19.2 mm
  • Approximate weight: 515 kg/km

NF F 55-625 (K25) 750V 19x1,5 B2ca-s1a, d0, a1

Nexans ref. 10270813

  • With Green/Yellow core: No
  • Number of cores: 19
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 21.2 mm
  • Approximate weight: 644 kg/km

NF F 55-625 (K25) 750V 19x2,5 B2ca-s1a, d0, a1

Nexans ref. 10276855

  • With Green/Yellow core: No
  • Number of cores: 19
  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 23.4 mm
  • Approximate weight: 854 kg/km

NF F 55-625 (K25) 750V 19G1,5 B2ca-s1a, d0, a1

Nexans ref. 10277515

  • With Green/Yellow core: Yes
  • Number of cores: 19
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 21.2 mm
  • Approximate weight: 645 kg/km

NF F 55-625 (K25) 750V 24x2.5 B2ca-s1a, d0, a1

Nexans ref. 10273544

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Number of cores: 24
  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 27.5 mm
  • Approximate weight: 1089 kg/km

NF F 55-625 (K25) 750V 24x1.5 B2ca-s1a, d0, a1

Nexans ref. 10270792

  • With Green/Yellow core: No
  • Number of cores: 24
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 24.6 mm
  • Approximate weight: 810 kg/km

NF F 55-625 (K25) 750V 27x1.5 B2ca-s1a, d0, a1

Nexans ref. 10277542

  • Packaging: Cut to length (m)
  • With Green/Yellow core: No
  • Number of cores: 27
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 25.2 mm
  • Approximate weight: 881 kg/km

Description

Description

Standards

  • International
    EN 50575; EN 60228
  • National
    NF F 55-625

Application

 These cables are used for fixed power or lighting installations in tunnels and underground stations.

Fire resistance

  • Flame retardant: according to RATP K20 specification 
  • Fire retardant: according to RATP K20 specification
  • Low smoke: according to RATP K20 specification
  • Low toxicity: According to RATP K20 specification
  • Low corrosivity: According to RATP K20 specification
  • Without Halogen : According to RATP K20 specification

Design

  • Conductor: Bare copper class 1 or 2
  • Insulation: Cross-linked Polyethylene (XLPE)
  • Assembling: An inner sheath acting as a filler
  • Outer sheath: Polyolefin without halogen Colour : black

Marking

750 V cables: 750 - Nber of cores & cross-section - SH - NF F 55-625 - NEXANS 279 - WW - YY - B2ca-s1a, d0, a1 - Manufacturing number  DoP:1000648-FRME + metric marking
1000 V cables: 1000 - Nber of cores & cross-section - SH - NF F 55-625 - NEXANS 279 - WW - YY - B2ca-s1a, d0, a1 - Manufacturing number  DoP:1000648-FRME + metric marking

Core identification

According to NF F 55625
2x: black - blue
3x: black - blue - brown
3G: black - blue - green/yellow
4x: black - blue - brown - black
4G: black - blue - brown - green/yellow
5G: black - blue - brown - black - green/yellow
≥ 7 conductors: black cores printed with numbers with or without green/yellow

 

 

 

Reaction to fire: B2ca-s1a, d0, a1

 

COMPLEMENT

 

Bending radius

r = 8 x maximum outer diameter

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Type of conductor
Stranded, Class 2
Conductor material
Plain copper
Insulation
XLPE (Cross-linked Polyethylene)
Outer sheath
Halogen free polyolefin
Halogen free
IEC 60754-1 & EN 60754-1

Usage characteristics

Usage characteristics

Flame retardant
IEC 60332-1-2 & EN 60332-1-2
Smoke density
IEC 61034-2 & EN 61034-2
Gases toxicity
Low
Gases corrosivity
IEC 60754-2 & EN 60754-2
Max. conductor temperature in service
90 °C
Operating temperature, range
-20 - 60 °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close