NF F 55-625 (K25) 1 core 1000V or 1800V Cl1 or Cl2 CPR B2ca-s1a, d0, a1

Products

Genre NF F 55-625 (K25) 1000V 1x500 CPR B2ca-s1a, d0, a1

Nexans ref.

  • Packaging: m
  • Sheath colour: Black
  • Maximum outer diameter: 38.7 mm
  • Approximate weight: 5231 kg/km

NF F 55-625 (K25) 1000V 1x10 B2ca-s1a, d0, a1

Nexans ref. 10270816

  • Sheath colour: Black
  • Maximum outer diameter: 9.8 mm
  • Approximate weight: 172 kg/km

NF F 55-625 (K25) 1000V 1x120 B2ca-s1a, d0, a1

Nexans ref. 10270823

  • Sheath colour: Black
  • Maximum outer diameter: 22.4 mm
  • Approximate weight: 1347 kg/km

NF F 55-625 (K25) 1000V 1x150 B2ca-s1a, d0, a1

Nexans ref. 10270824

  • Sheath colour: Black
  • Maximum outer diameter: 25.0 mm
  • Approximate weight: 1639 kg/km

NF F 55-625 (K25) 1000V 1x16 B2ca-s1a, d0, a1

Nexans ref. 10275524

  • Sheath colour: Black
  • Maximum outer diameter: 11.5 mm
  • Approximate weight: 243 kg/km

NF F 55-625 (K25) 1000V 1x16 B2ca-s1a, d0, a1

Nexans ref. 10277897

  • Sheath colour: Green / Yellow
  • Maximum outer diameter: 11.4 mm
  • Approximate weight: 245 kg/km

NF F 55-625 (K25) 1000V 1x185 B2ca-s1a, d0, a1

Nexans ref. 10270825

  • Sheath colour: Black
  • Maximum outer diameter: 27.0 mm
  • Approximate weight: 2019 kg/km

NF F 55-625 (K25) 1000V 1x240 B2ca-s1a, d0, a1

Nexans ref. 10270826

  • Sheath colour: Black
  • Maximum outer diameter: 30.0 mm
  • Approximate weight: 2613 kg/km

NF F 55-625 (K25) 1000V 1x25 B2ca-s1a, d0, a1

Nexans ref. 10275525

  • Sheath colour: Black
  • Maximum outer diameter: 13.2 mm
  • Approximate weight: 351 kg/km

NF F 55-625 (K25) 1000V 1x300 B2ca-s1a, d0, a1

Nexans ref. 10275738

  • Sheath colour: Black
  • Maximum outer diameter: 33.0 mm
  • Approximate weight: 3290 kg/km

NF F 55-625 (K25) 1000V 1x35 B2ca-s1a, d0, a1

Nexans ref. 10270817

  • Sheath colour: Black
  • Maximum outer diameter: 14.6 mm
  • Approximate weight: 461 kg/km

NF F 55-625 (K25) 1000V 1x35 Y/G B2ca-s1a, d0, a1

Nexans ref. 10270818

  • Sheath colour: Green / Yellow
  • Maximum outer diameter: 14.6 mm
  • Approximate weight: 463 kg/km

NF F 55-625 (K25) 1000V 1x50 B2ca-s1a, d0, a1

Nexans ref. 10270819

  • Sheath colour: Black
  • Maximum outer diameter: 16.0 mm
  • Approximate weight: 592 kg/km

NF F 55-625 (K25) 1000V 1x6 B2ca-s1a, d0, a1

Nexans ref. 10270814

  • Sheath colour: Black
  • Maximum outer diameter: 8.9 mm
  • Approximate weight: 125 kg/km

NF F 55-625 (K25) 1000V 1x6 Y/G B2ca-s1a, d0, a1

Nexans ref. 10270815

  • Sheath colour: Green / Yellow
  • Maximum outer diameter: 8.9 mm
  • Approximate weight: 126 kg/km

NF F 55-625 (K25) 1000V 1x70 B2ca-s1a, d0, a1

Nexans ref. 10270820

  • Sheath colour: Black
  • Maximum outer diameter: 18.5 mm
  • Approximate weight: 823 kg/km

NF F 55-625 (K25) 1000V 1x70 G/Y B2ca-s1a, d0, a1

Nexans ref. 10270821

  • Sheath colour: Green / Yellow
  • Maximum outer diameter: 18.5 mm
  • Approximate weight: 825 kg/km

NF F 55-625 (K25) 1000V 1x95 B2ca-s1a, d0, a1

Nexans ref. 10270822

  • Sheath colour: Black
  • Maximum outer diameter: 20.6 mm
  • Approximate weight: 1095 kg/km

NF F 55-625 (K25) 1800V 1x240 B2ca-s1a, d0, a1

Nexans ref. 10265248

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Maximum outer diameter: 34.0 mm
  • Approximate weight: 2670 kg/km

Description

Description

Standards

  • International
    EN 50575; EN 60228
  • National
    NF F 55-625

Application

 These cables are used for fixed power or lighting installations (1000 V) and fixed traction circuits (1800 V) in tunnels and underground stations.

Fire resistance

  • Flame retardant: According to RATP K20 specification
  • Fire retardant: According to RATP K20 specification
  • Low smoke: According to RATP K20 specification
  • Without Halogen: According to RATP K20 specification
  • Low Toxicity : According to RATP K20 specification
  • Low corrosivity: According to RATP K20 specification

Design

  • Conductor: Bare copper class 1 or 2
  • Insulation: Cross-linked polyethylene (XLPE)
  • Outer sheath: Polyolefine without halogen
    Colour : black or yellow/green (Y/G)

Marking

1000 V cables: 1000 - Nber of cores & cross-section - SH -NF F 55-625 - NEXANS 279 - WW - YY -  B2ca-s1a, d0, a1 -  Manufacturing n°  + metric marking
1800 V cables: 1800 - Nber of cores & cross-section - SH -NF F 55-625 - NEXANS 279 - WW - YY -  B2ca-s1a, d0, a1 - Manufacturing n°  + metric marking

Core identification

According to NF F 55625
1x: black

 

 

 

Reaction to fire: B2ca-s1a, d0, a1

 

COMPLEMENT

 

Bending Radius

r = 6 x maximum outer diameter

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Type of conductor
Stranded, Class 2
Conductor material
Plain copper
Insulation
XLPE (Cross-linked Polyethylene)
Outer sheath
Halogen free polyolefin
Halogen free
IEC 60754-1 & EN 60754-1

Usage characteristics

Usage characteristics

Flame retardant
IEC 60332-1-2 & EN 60332-1-2
Smoke density
IEC 61034-2 & EN 61034-2
Gases toxicity
Low
Gases corrosivity
IEC 60754-2 & EN 60754-2
Max. conductor temperature in service
90 °C
Operating temperature, range
-20 - 60 °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close