ABS 1354 ADB, ADC, ADD Power transmission

Description

Description

Standards

  • International
    prEN 3475
  • National
    ABS 0958; ABS 1354

 

Cable Design

CORES
2, 3 or 4 cores ABS 0949 ADA


IDENTIFICATION

2 cores (ADB) : Red - Blue
3 cores (ADC) : Red - Blue - Yellow
4 cores (ADD) : Red - Blue - Yellow - Green

Marking colour : Black

Marking text : " ADA ** FRF++ "
        ** = AWG
        FR = Country of origin (FR = France)
        F = Manufacturer (F = Nexans)
        ++ = Year of production (i.e. 14 = 2014)

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Nickel plated aluminium
Core identification
-
Number of conductors
2

Dimensional characteristics

Dimensional characteristics

Maximum weight
- g/m
Nominal weight
- g/m
Conductor cross-section (AWG/KCMIL)
-

Electrical characteristics

Electrical characteristics

Operating voltage
600 V
Maximal operating frequency
0.002 MHz
Max. DC resistance of the conductor at 20°C
- Ohm/km

Usage characteristics

Usage characteristics

Operating temperature, range
-65 - 180 °C
Oil resistance
Very good resistance to aircraft fluids
Flame retardant
FAR/JAR part 25 sec 25.869 (a)(4) Appendix F part 1 (3)
Arc tracking resistant
Yes
RoHS compliant
Yes

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close