ESW 1252-+++-XXX / ESW 1253-+++-XXX

Description

Description

Standards

  • National
    ESW 1253; ESW 1252

 

 

CORE
Stranded conductor
Nickel clap copper alloy (ESW1252)
Nickel clad copper (ESW1253)
004: 19x0.15 mm
006: 19x0.20 mm
010: 19x0.25 mm
012: 19x0.30 mm
 

INSULATION
Fireproof insulation
Polyimide Tape
PTFE Tape
 

SCREEN
Nickel plated copper braid 
 

JACKET
PTFE tape(s)

 

 

 

Characteristics

Characteristics

Electrical characteristics

Electrical characteristics

Operating voltage
600 V

Usage characteristics

Usage characteristics

Operating temperature, range
-65 - 260 °C
Fire resistant
Yes
Oil resistance
Very good resistance to aircraft fluids

Resources

Resources

Documentation

xlsx — 0 B
xlsx — 0 B

Selling & delivery Information


Core identification :
Single core : White
Two cores : Red - Blue
Three cores : Red - Blue - Yellow
Four cores : Red - Blue - Yellow - Green

Jacket identification :
White with narrow red stripe

Marking text :
ESW1252-+++-xxx-FX-FF-**
ESW1253-+++-xxx-FX-FF-**

+++ = Form code
xxx = Size code
** = Year of production (ie. 14 = 2014)

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close