BMS 13-55 Type 2 Class 1

Description

Description

Standards

  • National
    BMS 13-55

 

 

CORE
Mad up with Nickel
Clad high strength copper alloy strands

 
 

INSULATION
Impregnated inorganic fiber
TFE coated glass braid
PTFE tapes (fused)

 

 

 

 

 

 

 

 

Characteristics

Characteristics

Electrical characteristics

Electrical characteristics

Operating voltage
600 V
Maximal operating frequency
0.002 MHz

Usage characteristics

Usage characteristics

Operating temperature, range
-65 - 260 °C
Fire resistant
BMS 13-55 & M25038
Flame retardant
FAR/JAR part 25 sec 25.869 (a)(4) Appendix F part 1 (3)
Oil resistance
Very good resistance to aircraft fluids

Resources

Resources

Documentation

xls — 0 B
xls — 0 B

Selling & delivery Information


Colour : White with red stripe

Marking text : " *W55/2/1-** F0241 "

* = Specification revision letter
** = AWG

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close