STUDY 96770 - ASNE 0479 WJ - EN 3375-004B

Description

Description

Standards

  • International
    EN 3375

 

CORE
AWG 24, 19 x 0.12 mm
Silver plated copper alloy (EN 2083)

Insulation: extruded PTFE

 

ASSEMBLY
2 cores twisted + 2 PTFE fillers
 
 

SHIELD
Tin plated copper 10/100

Tin plated copper 10/100

 

JACKET
FEP jacket

Electrical and high frequency performances

 

Voltage rating : 250V
Voltage withstanding : 1000V between conductors
  : 1000V between conductors and shield
Jacket spark test : 1000V
Insulation resistance : ≥ 1500 MΩ.km
Characteristic impedance : 77 ± 7 Ω at 1MHz
Nominal mutual capacitance : 65 pF/m
Nominal capacitance : 110 pF/m between 1 core and shield
  : 180 pF/m between cores and shield
Nominal attenuation : 2.7 dB/100m at 1 MHz
Maximum transfer impedance : 15 mΩ/m DC current
  : 5 mΩ/m at 1 MHz
  : 5 mΩ/m at 10 MHz
  : 10 mΩ/m at 30 MHz
   

Identification

 

Marking text : FILOTEX FRANCE ET 96770-**
With (**) = Year of manufacturing
   
Red marking for the main line (EN 3375-004 B01, Nexans reference : ETUDE 96770-01)
Blue marking for the branch line (EN 3375-004 B02, Nexans reference : ETUDE 96770-02)

Characteristics

Characteristics

Usage characteristics

Usage characteristics

Operating temperature, range
-65 - 150 °C
Minimum static operating bending radius
20 mm
Flame retardant
FAR/JAR part 25 sec 25.869 (a)(4) Appendix F part 1 (3)
Oil resistance
Good

Resources

Resources

Documentation

xls — 0 B

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close