STUDY 61333 - SP 554

Description

Description

 

CORE
AWG 22, 19 x 0.16 mm
Silver plated copper
Insulation : extruded PTFE
 

ASSEMBLY
2 cores + 2 PTFE fillers
 

SHIELD
Silver plated copper 12/100

 
TAPE
High permeability alloy 
 

SHIELD
Silver plated copper 12/100
 

JACKET
Polyimide PTFE

Electrical and high frequency performances

Voltage rating : 600V
Voltage withstanding : 2000V rms between conductors
  : 2000V rms between conductors and shield
Jacket spark test : 5000V
Insulation resistance : > 5000 MΩ.km under 500V
Characteristic impedance : 75 ± 5 Ω
Nominal mutual capacitance : 65 ± 5 pF/m
Capacitance unbalance : ≤ 5%
Nominal attenuation : 2.6 dB/100m at 1 MHz
  : 10 dB/100m at 10 MHz
Transfer impedance : 2.5 x10-5 Ω/m
   

Identification

Color of cores : White + Blue
Outer Jacket color : White

 

Characteristics

Characteristics

Usage characteristics

Usage characteristics

Operating temperature, range
-65 - 200 °C
Flame retardant
FAR/JAR part 25 sec 25.869 (a)(4) Appendix F part 1 (3)
Oil resistance
Good

Resources

Resources

Documentation

xls — 0 B

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close