STUDY 124960

Description

Description

Standards

  • International
    EN 3375

 

CORE
AWG 26, 19 x 0.10 mm
Silver plated copper alloy (EN2083)

Insulation : extruded PTFE
 
 

ASSEMBLY
2 cores + 2 PTFE fillers

 

SHIELD
Silver plated copper 10/100

 

JACKET
UV laser markabke ETFE

Electrical and high frequency performances

Voltage rating : 250V
Voltage wihstanding : 1000V between conductors
  : 1000V between conductors and shield
Jacket spark test : 1000V
Insulation resistance : ≥ 1500 MΩ.km
Characteristic impedance : 77 ± 7 Ω at 1MHz
Nominal mutual capacitance : 65 pF/m
Nominal capacitance : 110 pF/m between 1 core and shield
  : 180 pF/m between cores and shield
Nominal attenuation : 3.5 dB/100m at 1 MHz
Maximum transfer impedance : 50 mΩ/m DC current
  : 50 mΩ/m at 1 MHz
  : 50 mΩ/m at 10 MHz
  : 100 mΩ/m at 30 MHz
   

 

Identification

Colour of cores : White + Blue
Colour of jacket : White
Marking text : "FILOTEX FRANCE ET 124960 - **"
With (**) = Year of manufacturing (ie. 14 = 2014)
   
Red marking for the main line (Nexans reference : ETUDE 124960-01)
Blue marking for the branch line (Nexans reference : ETUDE 124960-02)

Characteristics

Characteristics

Usage characteristics

Usage characteristics

Operating temperature, range
-65 - 150 °C
Minimum static operating bending radius
15 mm
Flame retardant
FAR/JAR part 25 sec 25.869 (a)(4) Appendix F part 1 (3)
Oil resistance
Good

Resources

Resources

Documentation

xls — 0 B

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close