EN 4608-005B - GPB 24

Description

Description

Standards

  • International
    EN 4608-005

 

CORE
AWG 24, 19 x 0.12 mm
Nickel clad copper alloy

 

INSULATION
Fire resistant insulation
Polyimide tape
PTFE tape
 
 

ASSEMBLY
2 cores twisted

 

SHIELD
0.12 mm
Nickel plated copper braid

 

JACKET
UV PTFE tape(s)

Electrical and high frequency performances

Voltage rating : 600V rms
Operating frequency : up to 125 kHz
Capacitance : 85 pF/m at 100 kHz
Impedance : 120 ± 20% Ω at 100 kHz
Transfer impedance : < 30 mΩ at 100 kHz
Attenuation : < 1.6 dB/100m at 100 kHz
   

Identification

Colour of Cores : White with a helical red stripe + White with a helical blue stripe
Colour of jacket : White with a narrow red stripe
Marking text : EN GPB 24 FRF**
With FR = Country of origin (FR = France)
  F = Manufacturer (F = Nexans)
  (**) = Year of manufacturing (ie. 14 = 2014)

 

Characteristics

Characteristics

Usage characteristics

Usage characteristics

Operating temperature, range
-65 - 260 °C
Fire resistant
>10k Ω - 15 min
Flame retardant
FAR/JAR part 25 sec 25.869 (a)(4) Appendix F part 1 (3)
Oil resistance
Very good resistance to aircraft fluids

Resources

Resources

Documentation

xls — 0 B

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close