EN 3375-006D XM

Description

Description

Standards

  • International
    EN 3375-006
  • National
    ASNE 0290 XM

 

CORE
AWG 24, 19 x 0.12 mm
Nickel plated high strength copper alloy
Fluoropolymer insulation 
 
 

ASSEMBLY 
2 cores twisted

 

SHIELD
Nickel plated copper braid
Strand diameter = 0.08 mm
Coverage ≥ 62 %

 

JACKET
Polyimide Tapes

Electrical and high frequency performances

Voltage rating : 600 Vrms
Impedance from 1 Mhz to 200 MHz

: 78 ± 7Ω

Mutual capacitance : 64 pF/m ± 10%
Maximum attenuation : 0.035 dB/m at 1 MHz
  : 0.15 dB/m at 10 MHz

Identification

Colour of cores : Light Blue + Red
Colour of jacket : Natural
Colour of marking : Black
Marking tape under jacket : " - XM 24 FRF "
With (FR) : Country of origin (FR = France)
  (F) : Manufacturer (F = Filotex)
  (**) : Tear of manufacturing (ie. 14 = 2014)

Characteristics

Characteristics

Usage characteristics

Usage characteristics

Operating temperature, range
-55 - 200 °C
Flame retardant
FAR/JAR part 25 sec 25.869 (a)(4) Appendix F part 1 (3)
Oil resistance
Very good resistance to aircraft fluids

Resources

Resources

Documentation

xls — 0 B

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close