ASNE 0259 HE 24

Description

Description

Standards

  • National
    ASNE 0259 HE

 

 

 

CORE
AWG 24, 19 x 0.12 mm
Silver plated
high strength copper alloy
Extruded PTFE insulation
 
 
ASSEMBLY
2 cores

 

SHIELD
0.10 mm Nickel plated
copper braid
Covering ≥ 62%
 
 

JACKET
Polyimide tape(s)

 

Electrical and high frequency performances

Voltage withstanding : 1500 V between conductors
  : 1500 V between conductor and shield
Characteristics impedance : 125 Ω ± 10%
Mutual capacitance : 40 pF/m
Attenuation : 2.5 dB/100m at 500 kHz
  : 3.1 dB/100m at 1 MHz

 

Identification

Colour of cores : White + Brown
Colour of jacket : Natural

 

Characteristics

Characteristics

Usage characteristics

Usage characteristics

Operating temperature, range
-55 - 150 °C
Flame retardant
FAR/JAR part 25 sec 25.869 (a)(4) Appendix F part 1 (3)
Oil resistance
Good

Resources

Resources

Documentation

xls — 0 B

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close