ABS 0386 WF

Description

Description

Standards

  • National
    ABS 0386 WF

 

CORE
AWG 24, 19 x 0.12 mm
Nickel plated copper alloy
PTFE insulation

 


ASSEMBLY
2 cores twisted with 2 fiber glass fillers

 


SHIELD
Nickel plated copper braid
Strand diameter = 0.08 mm

 


JACKET
Polyimide tapes

Electrical and high frequency performances

Voltage rating : 600V rms
Characteristic impedance : 100 ± 10 Ω at 5 MHz
Maximum capacitance : 60 pF/m
Attenuation : 0.03 dB/m at 1 MHz
  : 0.06 dB/m at 5 MHz
  : 0.12 dB/m at 10 MHz

 

Identification

Colour of cores : Light Blue + Red
Colour of Jacket : Amber
Marking tape under jacket : " - WF 24 FR F ** - "
With (**) = Year of manufacturing (ie. 14 = 2014)

 

Characteristics

Characteristics

Usage characteristics

Usage characteristics

Operating temperature, range
-55 - 200 °C
Minimum Bend Radius - Installed
25 mm
Flame retardant
FAR/JAR part 25 sec 25.869 (a)(4) Appendix F part 1 (3)
Oil resistance
Very good resistance to aircraft fluids

Resources

Resources

Documentation

xls — 0 B

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close