ABS 1503 KD 24

Description

Description

 

CORE
AWG 24, 19 x 0.13 mm
Silver copper stranded
FEP insulated 
 

ASSEMBLY
4 cores + 1 FEP filler
With wrapping tape
 

SHIELD
0.10 mm Silver Copper Braid 
 

JACKET
Clear Blue FEP for UV
laser marking

Electrical and high frequency performances

Loop resistance at 20°C : 19.2 Ω/100m max.
Insulation resistance at 20°C : 1500 MΩ.Km
Impedance from 1 to 100 MHz : 100 ± 15 Ω
Velocity of propagation

: ≥ 70 %

Next, from 1 to 100 MHz

: > 68 - 15 x log (F) dB
Nominal attenuation values

: 2.1 dB/100m at 1 MHz

  : 4.1 dB/100m at  4 MHz
  : 6.5 dB/100m at 10 MHz
  : 8.2 dB/100m at 16 MHz
  : 9.3  dB/100m at 20 MHz
  : 11.7 dB/100m at 31.25 MHz
  : 17 dB/100m at 62.5 MHz
  : 22 dB/100m at 100 MHz

 

Identification

Colour of cores : Blue + Red + Yellow + Green
Inkjet marking pitch length : ≈ 300 mm
Pitch length between the two next marking : ≈ 150 mm
Marking text : "AB  KD 24 FR F **"
With (**) = Year of manufacturing (ie. 14 = 2014)

 

Characteristics

Characteristics

Usage characteristics

Usage characteristics

Operating temperature, range
-55 - 125 °C
Storage temperature, range
- °C
Flame retardant
FAR/JAR part 25 sec 25.869 (a)(4) Appendix F part 1 (3)
Oil resistance
Very good resistance to aircraft fluids

Resources

Resources

Documentation

xlsx — 0 B

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close