STUDY 124962

Description

Description

Standards

  • International
    MIL C17
  • National
    NF C 93-550

 

 

 

 

CORE
19 x 0.098 mm Strand
Silvered alloy
Nom. diameter = 0.48 mm

 

INSULATION
Expanded PTFE
Nom. diameter = 1.35 mm

 

SHIELDS
Silver plated copper double braid
Strands diameter = 0.07mm
Coverage ≥ 85%
Nom. diameter = 2.00 mm 

 

JACKET
Laser UV ETFE markable

Diameter = 2.35 ± 0.05 mm
Nom. weight = 13 g/m
Max. weight = 14 g/m


Strippability : mechanical device or automatic stripper

Electrical Characteristics

 

Voltage rating : 250V Eff 50Hz
Voltage withstanding : 3000V Eff 50 Hz between dielectric and shield
Jacket spark test : 5000V impulse
DC resistance at 20°C : ≤ 144 Ω/km
Insulation resistance : ≥ 1500 MΩ.km between dielectric and shield
  : ≥ 1500 MΩ.km jacket
Linear capacitance at 1 kHz : 90 pF/m nominal
  : 100 pF/m maximal
Characteristic impedance : 50 ± 5 Ω
Nominal velocity of propagation : 228 000 km/s (76%)

 

Attenuation

 

Frequency Mean Attenuation at 20°C
 (MHz) (dB/100m)
   
10 9
100 26
200 37
500 65
1000 106
1500 133

Characteristics

Characteristics

Usage characteristics

Usage characteristics

Operating temperature, range
-65 - 150 °C
Minimum static operating bending radius
12 mm
Minimum dynamic operating bending radius
25.0 mm
Fire retardant
NFC 32070 C1
Oil resistance
Very good resistance to aircraft fluids
RoHS compliant
Yes

Resources

Resources

Selling & delivery Information


Colour of jacket : Green

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close