74C068 SH C 500V ... Cu2/5 K3 SE NA

Products

74C068 SH C 500V 4x0.5 Cu2 K3 SE NA

Nexans ref. 10259596

  • Packaging: Cut to length (m)
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 36 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 45.900 Ohm/km
  • Reactance at 50 Hz: 0.112 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.13 kA
  • Short Circuit Current 1 s Max : 0.07 kA
  • Impedance at 50 Hz : 36 Ohm
  • Voltage Drop: 73.6 V/A.km
  • Calorific Power: 0.8 MJ/m

74C068 SH C 500V 7x0.5 Cu2 K3 SE NA

Nexans ref. 10257546

  • Packaging: Cut to length (m)
  • Conductor cross-section: 0.5 mm²
  • Number of cores: 7
  • Max. DC resistance of the conductor at 20°C: 36 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 45.900 Ohm/km
  • Reactance at 50 Hz: 0.112 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.13 kA
  • Short Circuit Current 1 s Max : 0.07 kA
  • Impedance at 50 Hz : 36 Ohm
  • Voltage Drop: 73.6 V/A.km
  • Calorific Power: 0.9 MJ/m

74C068 SH C 500V 2x1 Cu2 K3 SE NA

Nexans ref. 10256419

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1 mm²
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 18.1 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 23.000 Ohm/km
  • Reactance at 50 Hz: 0.1 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.26 kA
  • Short Circuit Current 1 s Max : 0.14 kA
  • Impedance at 50 Hz : 18.1 Ohm
  • Voltage Drop: 36.9 V/A.km
  • Calorific Power: 0.9 MJ/m

74C068 SH C 500V 3x1 Cu2 K3 SE NA

Nexans ref. 10256420

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1 mm²
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 18.1 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 23.000 Ohm/km
  • Reactance at 50 Hz: 0.1 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.26 kA
  • Short Circuit Current 1 s Max : 0.14 kA
  • Impedance at 50 Hz : 18.1 Ohm
  • Voltage Drop: 36.9 V/A.km
  • Calorific Power: 0.9 MJ/m

74C068 SH C 500V 4x1 Cu2 K3 SE NA

Nexans ref. 10263884

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1 mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 18.1 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 23.000 Ohm/km
  • Reactance at 50 Hz: 0.1 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.26 kA
  • Short Circuit Current 1 s Max : 0.14 kA
  • Impedance at 50 Hz : 18.1 Ohm
  • Voltage Drop: 36.9 V/A.km
  • Calorific Power: 1 MJ/m

74C068 SH C 500V 7x1 Cu2 K3 SE NA

Nexans ref. 10256421

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1 mm²
  • Number of cores: 7
  • Max. DC resistance of the conductor at 20°C: 18.1 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 23.000 Ohm/km
  • Reactance at 50 Hz: 0.1 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.26 kA
  • Short Circuit Current 1 s Max : 0.14 kA
  • Impedance at 50 Hz : 18.1 Ohm
  • Voltage Drop: 36.9 V/A.km
  • Calorific Power: 1.1 MJ/m

74C068 SH C 500V 9x1 Cu2 K3 SE NA

Nexans ref. 10257547

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1 mm²
  • Number of cores: 9
  • Max. DC resistance of the conductor at 20°C: 18.1 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 23.000 Ohm/km
  • Reactance at 50 Hz: 0.1 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.26 kA
  • Short Circuit Current 1 s Max : 0.14 kA
  • Impedance at 50 Hz : 18.1 Ohm
  • Voltage Drop: 36.9 V/A.km
  • Calorific Power: 1.7 MJ/m

74C068 SH C 500V 12x1 Cu2 K3 SE NA

Nexans ref. 10257549

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1 mm²
  • Number of cores: 12
  • Max. DC resistance of the conductor at 20°C: 18.1 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 23.000 Ohm/km
  • Reactance at 50 Hz: 0.1 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.26 kA
  • Short Circuit Current 1 s Max : 0.14 kA
  • Impedance at 50 Hz : 18.1 Ohm
  • Voltage Drop: 36.9 V/A.km
  • Calorific Power: 2 MJ/m

74C068 SH C 500V 14x1 Cu2 K3 SE NA

Nexans ref. 10257550

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1 mm²
  • Number of cores: 14
  • Max. DC resistance of the conductor at 20°C: 18.1 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 23.000 Ohm/km
  • Reactance at 50 Hz: 0.1 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.26 kA
  • Short Circuit Current 1 s Max : 0.14 kA
  • Impedance at 50 Hz : 18.1 Ohm
  • Voltage Drop: 36.9 V/A.km
  • Calorific Power: 2.2 MJ/m

74C068 SH C 500V 19x1 Cu2 K3 SE NA

Nexans ref. 10257548

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1 mm²
  • Number of cores: 19
  • Max. DC resistance of the conductor at 20°C: 18.1 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 23.000 Ohm/km
  • Reactance at 50 Hz: 0.1 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.26 kA
  • Short Circuit Current 1 s Max : 0.14 kA
  • Impedance at 50 Hz : 18.1 Ohm
  • Voltage Drop: 36.9 V/A.km
  • Calorific Power: 2.6 MJ/m

74C068 SH C 500V 27x1 Cu2 K3 SE NA

Nexans ref. 10263862

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1 mm²
  • Number of cores: 27
  • Max. DC resistance of the conductor at 20°C: 18.1 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 23.000 Ohm/km
  • Reactance at 50 Hz: 0.1 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.26 kA
  • Short Circuit Current 1 s Max : 0.14 kA
  • Impedance at 50 Hz : 18.1 Ohm
  • Voltage Drop: 36.9 V/A.km
  • Calorific Power: 3.7 MJ/m

74C068 SH C 500V 37x1 Cu2 K3 SE NA

Nexans ref. 10263515

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1 mm²
  • Number of cores: 37
  • Max. DC resistance of the conductor at 20°C: 18.1 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 23.000 Ohm/km
  • Reactance at 50 Hz: 0.1 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.26 kA
  • Short Circuit Current 1 s Max : 0.14 kA
  • Impedance at 50 Hz : 18.1 Ohm
  • Voltage Drop: 36.9 V/A.km
  • Calorific Power: 4.5 MJ/m

74C068 SH C 500V 2x1.5 Cu2 K3 SE NA

Nexans ref. 10257974

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 15.400 Ohm/km
  • Reactance at 50 Hz: 0.094 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.39 kA
  • Short Circuit Current 1 s Max : 0.21 kA
  • Impedance at 50 Hz : 12.1 Ohm
  • Voltage Drop: 24.8 V/A.km
  • Calorific Power: 1 MJ/m

74C068 SH C 500V 3x1.5 Cu2 K3 SE NA

Nexans ref. 10222180

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 15.400 Ohm/km
  • Reactance at 50 Hz: 0.094 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.39 kA
  • Short Circuit Current 1 s Max : 0.21 kA
  • Impedance at 50 Hz : 12.1 Ohm
  • Voltage Drop: 24.8 V/A.km
  • Calorific Power: 1 MJ/m

74C068 SH C 500V 4x1.5 Cu2 K3 SE NA

Nexans ref. 10222181

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 15.400 Ohm/km
  • Reactance at 50 Hz: 0.094 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.39 kA
  • Short Circuit Current 1 s Max : 0.21 kA
  • Impedance at 50 Hz : 12.1 Ohm
  • Voltage Drop: 24.8 V/A.km
  • Calorific Power: 1 MJ/m

74C068 SH C 500V 5x1.5 Cu2 K3 SE NA

Nexans ref. 10222182

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 15.400 Ohm/km
  • Reactance at 50 Hz: 0.094 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.39 kA
  • Short Circuit Current 1 s Max : 0.21 kA
  • Impedance at 50 Hz : 12.1 Ohm
  • Voltage Drop: 24.8 V/A.km
  • Calorific Power: 1.2 MJ/m

74C068 SH C 500V 7x1.5 Cu2 K3 SE NA

Nexans ref. 10222183

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 7
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 15.400 Ohm/km
  • Reactance at 50 Hz: 0.094 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.39 kA
  • Short Circuit Current 1 s Max : 0.21 kA
  • Impedance at 50 Hz : 12.1 Ohm
  • Voltage Drop: 24.8 V/A.km
  • Calorific Power: 1.5 MJ/m

74C068 SH C 500V 12x1.5 Cu2 K3 SE NA

Nexans ref. 10222184

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 12
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 15.400 Ohm/km
  • Reactance at 50 Hz: 0.094 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.39 kA
  • Short Circuit Current 1 s Max : 0.21 kA
  • Impedance at 50 Hz : 12.1 Ohm
  • Voltage Drop: 24.8 V/A.km
  • Calorific Power: 2.4 MJ/m

74C068 SH C 500V 19x1.5 Cu2 K3 SE NA

Nexans ref. 10222185

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 19
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 15.400 Ohm/km
  • Reactance at 50 Hz: 0.094 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.39 kA
  • Short Circuit Current 1 s Max : 0.21 kA
  • Impedance at 50 Hz : 12.1 Ohm
  • Voltage Drop: 24.8 V/A.km
  • Calorific Power: 3 MJ/m

74C068 SH C 500V 27x1.5 Cu2 K3 SE NA

Nexans ref. 10263863

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 27
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 15.400 Ohm/km
  • Reactance at 50 Hz: 0.094 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.39 kA
  • Short Circuit Current 1 s Max : 0.21 kA
  • Impedance at 50 Hz : 12.1 Ohm
  • Voltage Drop: 24.8 V/A.km
  • Calorific Power: 5.2 MJ/m

74C068 SH C 500V 37x1.5 Cu2 K3 SE NA

Nexans ref. 10263581

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 37
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Maximum DC resistance of the conductor at 90°C: 15.400 Ohm/km
  • Reactance at 50 Hz: 0.094 Ohm/km
  • Short Circuit Current 0,3 s Max : 0.39 kA
  • Short Circuit Current 1 s Max : 0.21 kA
  • Impedance at 50 Hz : 12.1 Ohm
  • Voltage Drop: 24.8 V/A.km
  • Calorific Power: 6.1 MJ/m

Description

Description

Standards

  • International
    IEC 60228; IEC 60332-3-23; IEC 60754-1; IEC 60754-2; IEC 61034-2
  • National
    NF C 32-070/C1

Applications

These control cables allow connection to a variety of industrial equipement from control room.

Design

Conductor:
- Stranded (class 2) or flexible (class 5) plain copper
Insulation:
- Zero halogen (SH), cross-linked
Assembling:
- Polyester tape (optional)
Outer sheath:
- Low smoke, zero halogen (LSZH)
- Colour: Grey

Core identification

Black cores printed with white numbers
Optional: with Y/G core

Marking

NEXANS 279  Nber of cores & cross-section Cu CST 74 C 068 K3 SH 0.3/0.5(0.6) kV YYYY  Manufacturing number  + metric marking
 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Plain copper
Type of conductor
Stranded, Class 2
Insulation
Halogen-free
Outer sheath
LSZH
Halogen free
-

Usage characteristics

Usage characteristics

Operating temperature, range
-20 - 60 °C
Smoke density
IEC 61034-2
Fire retardant
NFC 32070 C1/IEC 60332-3-23(B)
U.V resistance
Yes
Life cycle 60years
Yes
Max. conductor temperature in service
90 °C
Nuclear Classification
Class 1 E Non LOCA/K3

Resources

Resources

Documentation

xlsx — 0 B

Selling & delivery Information

Minimum bending radius:

10 x outer diameter
To be doubled during laying operations

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close