RE-2Y(St)Y - fl OS Unarmoured LSLH

Products

RE-2Y(St)Y - fl OS Unarmoured LSLH 1x2x0.5

Nexans ref. 10098098

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 0.5 mm²
  • Number of pairs: 1

RE-2Y(St)Y - fl OS Unarmoured LSLH 2x2x0.5

Nexans ref. 10201215

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 0.5 mm²
  • Number of pairs: 2

RE-2Y(St)Y - fl OS Unarmoured LSLH 4x2x0.5

Nexans ref. 10098103

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 0.5 mm²
  • Number of pairs: 4

RE-2Y(St)Y - fl OS Unarmoured LSLH 8x2x0.5

Nexans ref. 10098124

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 0.5 mm²
  • Number of pairs: 8

RE-2Y(St)Y - fl OS Unarmoured LSLH 12x2x0.5

Nexans ref. 10098125

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 0.5 mm²
  • Number of pairs: 12

RE-2Y(St)Y - fl OS Unarmoured LSLH 16x2x0.5

Nexans ref. 10098126

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 0.5 mm²
  • Number of pairs: 16

RE-2Y(St)Y - fl OS Unarmoured LSLH 20x2x0.5

Nexans ref. 10098127

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 0.5 mm²
  • Number of pairs: 20

RE-2Y(St)Y - fl OS Unarmoured LSLH 24x2x0.5

Nexans ref. 10098128

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 0.5 mm²
  • Number of pairs: 24

RE-2Y(St)Y - fl OS Unarmoured LSLH 1x2x0.75

Nexans ref. 10098129

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 0.75 mm²
  • Number of pairs: 1

RE-2Y(St)Y - fl OS Unarmoured LSLH 1x2x0.75

Nexans ref. 10101855

  • Packaging: Cut to length (m)
  • Sheath colour: Blue
  • Conductor cross-section: 0.75 mm²
  • Number of pairs: 1

RE-2Y(St)Y - fl OS Unarmoured LSLH 2x2x0.75

Nexans ref. 10201216

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 0.75 mm²
  • Number of pairs: 2

RE-2Y(St)Y - fl OS Unarmoured LSLH 2x2x0.75

Nexans ref. 10201221

  • Packaging: Cut to length (m)
  • Sheath colour: Blue
  • Conductor cross-section: 0.75 mm²
  • Number of pairs: 2

RE-2Y(St)Y - fl OS Unarmoured LSLH 4x2x0.75

Nexans ref. 10098131

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 0.75 mm²
  • Number of pairs: 4

RE-2Y(St)Y - fl OS Unarmoured LSLH 8x2x0.75

Nexans ref. 10098132

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 0.75 mm²
  • Number of pairs: 8

RE-2Y(St)Y - fl OS Unarmoured LSLH 12x2x0.75

Nexans ref. 10098133

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 0.75 mm²
  • Number of pairs: 12

RE-2Y(St)Y - fl OS Unarmoured LSLH 16x2x0.75

Nexans ref. 10098134

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 0.75 mm²
  • Number of pairs: 16

RE-2Y(St)Y - fl OS Unarmoured LSLH 20x2x0.75

Nexans ref. 10098135

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 0.75 mm²
  • Number of pairs: 20

RE-2Y(St)Y - fl OS Unarmoured LSLH 24x2x0.75

Nexans ref. 10098136

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 0.75 mm²
  • Number of pairs: 24

RE-2Y(St)Y - fl OS Unarmoured LSLH 1x2x1.34

Nexans ref. 10098138

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 1.34 mm²
  • Number of pairs: 1

RE-2Y(St)Y - fl OS Unarmoured LSLH 1x2x1.34

Nexans ref. 10101874

  • Packaging: Cut to length (m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.34 mm²
  • Number of pairs: 1

RE-2Y(St)Y - fl OS Unarmoured LSLH 2x2x1.34

Nexans ref. 10201217

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 1.34 mm²
  • Number of pairs: 2

RE-2Y(St)Y - fl OS Unarmoured LSLH 2x2x1.34

Nexans ref. 10201222

  • Packaging: Cut to length (m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.34 mm²
  • Number of pairs: 2

RE-2Y(St)Y - fl OS Unarmoured LSLH 4x2x1.34

Nexans ref. 10098140

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 1.34 mm²
  • Number of pairs: 4

RE-2Y(St)Y - fl OS Unarmoured LSLH 4x2x1.34

Nexans ref. 10101857

  • Packaging: Cut to length (m)
  • Sheath colour: Blue
  • Conductor cross-section: 1.34 mm²
  • Number of pairs: 4

RE-2Y(St)Y - fl OS Unarmoured LSLH 8x2x1.34

Nexans ref. 10098141

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 1.34 mm²
  • Number of pairs: 8

RE-2Y(St)Y - fl OS Unarmoured LSLH 12x2x1.34

Nexans ref. 10098142

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 1.34 mm²
  • Number of pairs: 12

RE-2Y(St)Y - fl OS Unarmoured LSLH 16x2x1.34

Nexans ref. 10098143

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 1.34 mm²
  • Number of pairs: 16

RE-2Y(St)Y - fl OS Unarmoured LSLH 20x2x1.34

Nexans ref. 10098144

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 1.34 mm²
  • Number of pairs: 20

RE-2Y(St)Y - fl OS Unarmoured LSLH 24x2x1.34

Nexans ref. 10098145

  • Packaging: Cut to length (m)
  • Sheath colour: Black
  • Conductor cross-section: 1.34 mm²
  • Number of pairs: 24

Description

Description

Standards

  • International
    IEC 60228; IEC 60332-3-22 Cat.A; IEC 60754; IEC 61034

Applications

These cables are intended for transmission of analogue and digital signals. They allow transmission over long distances at high pulse rates. These cables are used in industrial installations such as refineries, chemical plants etc...

 

Design

Conductor:

Stranded bare copper (class 2)

Insulation:

Polyethylene (PE)

Overall screen:

Tinned copper drain wire

Aluminium/polyester tape

Outer sheath:

Polyvinyl chloride (PVC)

Special low smoke, low halogen (LSLH)

Colour: black or blue

 

Fire retardant: IEC 60332-3-22(A), limiting oxygen index > 30 as par ASTM D 2863

Low smoke: IEC 61034-2, transmittance > 40 %

Low halogen: IEC 60754-1 HCL < 6 %

 

Core identification

Pair: Black/white
For multipair  White core printed with pair number

 

Marking

NEXANS 279 YYYY RE - 2Y(St)Y - fl LSLH 300V Nber of pairs & cross-section IEC 60332-3-22(A) + metric marking

 

Désignation

RE: Instrumentation cable
2Y: Polyethylene insulation
(St): Collective screen
Y: PVC sheath
fl  Reduced flame propagation
LSLH: Low emission of smoke and halogens
 

Electrical characteristics at 20°C

Core identification for 2 pair cables

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare copper
Conductor flexibility
Stranded class 2
Insulation
PE
Overall screen
Tinned copper drain wire + aluminium/polyester tape
Outer sheath
PVC

Electrical characteristics

Electrical characteristics

Operating voltage
300 V

Usage characteristics

Usage characteristics

Fire retardant
IEC 60332-3-22
Oil resistance
ASTM D 1047
Smoke density
Low
Slightly halogenous
yes
Operating temperature, range
-20 - 60 °C
Max. conductor temperature in service
70 °C
Standard
EN

Resources

Resources

Selling & delivery Information

Minimum bending radius:

10 x outer diameter
To be doubled during laying operations

2 pair cables are assembled as a quad (black and white cores both printed with pair number)

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close