ENERGYFLEX® : Photovoltaic cable (>16mm2)

Description

Description

Standards

  • National
    2 Pfg 1169/08.2007; CEI 20-91; UTE C 32-502

Application

 ENERGYFLEX® cable is used for photovoltaic systems. This cable links photovoltaic panels and panels to inverter. It is used for fixed installation outdoors or indoors.

 

Design

 1. Conductor:

Flexible  tinned copper Class 5 according to IEC 60228.

 

 2. Insulation:

    -Halogen Free Polyolefin

 

 3. Outer sheath:

   - Halogen Free Polyolefin

   - Colour black*

    * Blue or Red strip on request

   - Other colours on request

 

Core colours

  • Single core=  White off

 

Marking

ENERGYFLEX®  PV1-F PV1000-F 1x s mm² 0.6/1kV Nexans 326 Photovoltaic

Marking FG21M21 (IMQ) on request

Note

the ampacity is under the standards conditions, uninterrupted continuous operation, 90 oC and ambient temperature 60 oC

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Flexible class 5
Halogen free
IEC 60754-1

Dimensional characteristics

Dimensional characteristics

Conductor cross-section
- mm²
Nominal outer diameter
- mm
Approximate net weight
- kg/km

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
0.6/1 kV
Max. DC resistance of the conductor at 20°C
- Ohm/km

Usage characteristics

Usage characteristics

Operating temperature, range
-40 - 90 °C
Max. conductor temperature in service
120 °C
Short-circuit max. conductor temperature
- °C
Gases corrosivity
IEC 60754-2
Smoke density
EN/IEC 61034-2
Ozone resistance
Yes
Weather resistance
Excellent
Flame retardant
IEC 60332-1
Fire retardant
C1, NF C 32-070

Resources

Resources

Documentation

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close