Photovoltaic Cables

- State-of-the-art 1.5 kV DC cross-linked ENERGYFLEX® cables offer exceptional performance, easy installation and long-term reliability for short DC connections.
- Resistant to extreme temperatures (-40°C to +120°C), ozone and UV, these zero-halogen cables are low-smoke and flame-retardant for enhanced fire security.
- ENERGYFLEX® is fully compliant with the applicable photovoltaic cable standard: EN 50618:2014
- Through its multiple plant capacity, Nexans is able to provide them anywhere in the world. At its Nexans Research Center, Nexans tests Energyflex® in especially harsh conditions.

  • 6 families