Medium Voltage AC cables

- Single-core or three-core medium voltage cables up to 30 kV with large Cu-and Al-conductor cross-sections link the Solar Farms to the high voltage network by transmitting the high current capacity output from the transformers to the public power distribution grid.

- These cables are fire retardant, resistant to UV and ozone radiation, oil, termites and rodents.

- For laying in harsh or rocky ground, Nexans provides shock-proof type XLPE-cable solutions with improved mechanical impact resistance

- They are also extremely easy to strip, and come with appropriate accessories and junction boxes

  • 0 families