Preparation tools for MV cables

Products

Adjustable and multi-function tool MULTITOOL GB-FLM20

Nexans ref. 68103N - Country ref. Codet Enedis : 07 57 742

  • Packaging: Unit
  • Type of cable: Easy-strip semi-conductor
  • Function: Insulant, semi-conductor and sheath stripping

 

Chamfer tool

Nexans ref. 56992N - Country ref. Codet Enedis : 07 57 833

  • Packaging: Unit
  • Type of cable: All types
  • Function: Chamfering tool

 

Complete toolbox 50-630 mm²

Nexans ref. 68114N - Country ref. Codet Enedis : 07 57 791

  • Packaging: Unit
  • Type of cable: All types
  • Function: Complete box

 

Cone-cutter 150

Nexans ref. 95888N - Country ref. Codet Enedis : 07 57 822

  • Packaging: Unit
  • Type of cable: All types
  • Function: Cone-cutter

 

Cone-cutter 150 optimised

Nexans ref. 52794N

  • Packaging: Unit
  • Type of cable: UTE C 33-223, C 33-226
  • Function: Cone-cutter

 

Cone-cutter 240

Nexans ref. 53826N - Country ref. Codet Enedis : 07 57 823

  • Packaging: Unit
  • Type of cable: All types
  • Function: Cone-cutter

 

Cone-cutter 240 optimised

Nexans ref. 52795N

  • Packaging: Unit
  • Type of cable: UTE C 33-223, C 33-226
  • Function: Cone-cutter

 

Cone-cutter 50

Nexans ref. 55159N - Country ref. Codet Enedis : 07 57 820

  • Packaging: Unit
  • Type of cable: All types
  • Function: Cone-cutter

 

Cone-cutter 630

Nexans ref. 95892N - Country ref. codet Enedis : 07 57 832

  • Packaging: Unit
  • Type of cable: All types
  • Function: Cone-cutter

 

Cone-cutter 95

Nexans ref. 52793N - Country ref. Codet Enedis : 07 57 821

  • Packaging: Unit
  • Type of cable: All types
  • Function: Cone-cutter

 

Empty tool case

Nexans ref. 68115N - Country ref. Codet Enedis : 07 57 794

  • Packaging: Unit
  • Type of cable: All types
  • Function: Miscellaneous

 

Expanding shoe for 150-240 mm² cable

Nexans ref. 57068N

  • Packaging: Unit
  • Type of cable: All types
  • Function: Sheath expanding

 

Expanding shoe for 150-240 mm² optimised cable

Nexans ref. 57069N

  • Packaging: Unit
  • Type of cable: UTE C 33-223 (Cable 2000)
  • Function: Sheath expanding

 

Expanding shoe for 50-95 mm² cable

Nexans ref. 57067N

  • Packaging: Unit
  • Type of cable: All types
  • Function: Sheath expanding

 

Expanding shoe for 630 mm² cable

Nexans ref. 57070N

  • Packaging: Unit
  • Type of cable: All types
  • Function: Sheath expanding

 

Handle for expanding shoe

Nexans ref. 57071N

  • Packaging: Unit
  • Type of cable: All types
  • Function: Sheath expanding

 

PEELING TOOL 50-630 mm²

Nexans ref. 68105N - Country ref. Codet Enedis : 07 57 748

  • Packaging: Unit
  • Type of cable: Bonded semi-conductor
  • Function: Semi-conductor stripping

 

Plane

Nexans ref. 68106N

  • Packaging: Unit
  • Type of cable: Bonded semi-conductor
  • Function: Semi-conductor stripping

 

Pliers for stainless steel bracket

Nexans ref. 95197N

  • Packaging: Unit
  • Type of cable: All types
  • Function: Wire binding of sheath

 

Reduced toolbox NCR-SCP 50-630 mm²

Nexans ref. 68112N - Country ref. Codet Enedis : 07 57 781

  • Packaging: Unit
  • Type of cable: All types
  • Function: Reduced box

 

Refold tool

Nexans ref. 68111N

  • Packaging: Unit
  • Type of cable: All types
  • Function: Split off / Folding back of the sheath

 

Replacement blade for PEELING TOOL

Nexans ref. 68107N - Country ref. Codet Enedis : 07 57 749

  • Packaging: Unit
  • Type of cable: Bonded semi-conductor
  • Function: Miscellaneous

 

Replacement blades for MULTITOOL GB-FLM20

Nexans ref. 68104N - Country ref. Codet Enedis : 07 57 743

  • Packaging: Unit
  • Type of cable: Easy-strip semi-conductor
  • Function: Miscellaneous

 

Simple toolbox NCS-SCNP 50-630 mm²

Nexans ref. 68113N - Country ref. Codet Enedis : 07 57 785

  • Packaging: Unit
  • Type of cable: All types
  • Function: Reduced box

 

Slit opener

Nexans ref. 68110N - Country ref. Codet Enedis : 07 57 728

  • Packaging: Unit
  • Type of cable: C 33-226
  • Function: Sheath expanding

 

Split-off tool

Nexans ref. 68108N - Country ref. Codet Enedis : 07 57 732

  • Packaging: Unit
  • Type of cable: All types
  • Function: Split off / Folding back of the sheath

 

Description

Description

Standards

  • National
    HN 33-S-22; HN 33-S-23; NF C 33-220; NF C 33-223; NF C 33-226; UTE C 33-223

The Nexans tooling offer enables you to assure the preparation of all the synthetic MV cables that meet the HN 33-S-23, NF C 33-223, UTE C 33-223 (cable 2000) and C 33-226 standard from 35 to 630 mm².

The offer extends from retail tool designed for one operation to the complete universal box.

The choice depends on the type of the cable, on the range section, and on the desired operations of preparation.

The indicated sections extend for voltages of 12 / 20 (24) kV. For other voltages, contact us.

Characteristics

Characteristics

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close