Cold Shrink Outdoor terminations

Products

E3UEN-RF-RSM-24-50/240 Al/Cu NEW

Nexans ref. 62407E - Country ref. Codet Enedis : 67 92 807

  • Packaging: Kit (3Unit)
  • Conductor cross-section, range: 50 - 240 mm²

 

E3UEP-RF 24-300/400

Nexans ref. 96954E

  • Packaging: Unit
  • Conductor cross-section, range: 300 - 400 mm²

 

E3UEP-RF 24-50/240

Nexans ref. 96029E - Country ref. Codet Enedis : 67 92 803

  • Packaging: Unit
  • Conductor cross-section, range: 50 - 240 mm²

 

E3UEP-RF 24-500/630

Nexans ref. 96600E - Country ref. Codet Enedis : 67 92 813

  • Packaging: Unit
  • Conductor cross-section, range: 500 - 630 mm²

 

E3UEP-RF-RSM-24-50/240 Al/Cu NEW

Nexans ref. 60532E - Country ref. Codet Enedis : 67 92 806

  • Packaging: Kit (3Unit)
  • Conductor cross-section, range: 50 - 240 mm²

 

Description

Description

Standards

  • National
    C 33-052; NF C 33-001

Use

Insulation of a synthetic MV cable end, with no connecting device.

Characteristics

Characteristics

Usage characteristics

Usage characteristics

Ambient installation temperature, range
5 - 40 °C
Installation type
Outdoor
Main cable
Synthetic insulated cable

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close