Indoor Terminations

Products

E3UI-RF 24-300/400

Nexans ref. 96953E

  • Packaging: Unit
  • Conductor cross-section, range: 300 - 400 mm²

 

E3UI-RF 24-500/630

Nexans ref. 96599E - Country ref. Codet Enedis : 67 92 811

  • Packaging: Unit
  • Conductor cross-section, range: 500 - 630 mm²

 

E3UIC-RF 24-50/240

Nexans ref. 96027E - Country ref. Codet Enedis : 67 92 801

  • Packaging: Unit
  • Conductor cross-section, range: 50 - 240 mm²

 

E3UIC-RF-RSM-24-50/240 Al/Cu

Nexans ref. 60531E - Country ref. Codet Enedis : 67 92 805

  • Packaging: Kit (3Unit)
  • Conductor cross-section, range: 50 - 240 mm²

 

Description

Description

Standards

  • National
    C 33-052; NF C 33-001

Indoor connection of a MV synthetic insulated cable to a MV equipment (switchboard)

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Copper or Aluminum
Technology
Cold shrink

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
12 / 20 (24) kV

Usage characteristics

Usage characteristics

Ambient installation temperature, range
5 - 40 °C
Installation type
Indoor
Main cable
Synthetic insulated cable

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close