Separable Connectors - Interface A

Products

200LR NEW

Nexans ref.

  • Packaging: Bag (Day)
  • Connector shape: Elbow
  • Connector type: -

3 CSD-250-A-RSM-24-50/95 Al/Cu

Nexans ref. 62994E - Country ref. Codet Enedis : 67 94 104

  • Packaging: Kit (Unit)
  • Connector shape: Straight
  • Connector type: Female

3 CSE-250-A-RSM-24-50/95 Al/Cu

Nexans ref. 62995E - Country ref. Codet Enedis : 67 94 105

  • Packaging: Kit (Unit)
  • Connector shape: Square
  • Connector type: Female

CSD-250-A-24-13-25U+KIT MT

Nexans ref. 96931E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Female

CSD-250-A-24-13-35U+KIT MT

Nexans ref. 96927E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Female

CSD-250-A-24-13-35U+KIT MT

Nexans ref. 96932E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Female

CSD-250-A-24-13-50U+KIT MT

Nexans ref. 96790E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Female

CSD-250-A-24-13-70U+KIT MT

Nexans ref. 96122E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Female

CSD-250-A-24-50+12TL ENS.3

Nexans ref. 56738E - Country ref. Codet Enedis : 67 94 100

  • Packaging: Unit
  • Connector shape: Straight
  • Connector type: Female

CSD-250-A-24-95+12TL ENS.3

Nexans ref. 56739E - Country ref. Codet Enedis : 67 94 101

  • Packaging: Unit
  • Connector shape: Straight
  • Connector type: Female

CSD-250-A-24-FG-35AU+KIT 35

Nexans ref. 70010E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Female

CSD-250-A-24-FG-70AU+KIT 35

Nexans ref. 95027E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Female

CSD-250-A-24-FG-70U+KIT MT

Nexans ref. 96933E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Female

CSD-250-A-24-FG-95AU+KIT 35

Nexans ref. 95867E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Female

CSD-250-A-24-FG-95U+KIT 35

Nexans ref. 95228E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Female

CSD-250-A-24-FG-95U+KIT MT

Nexans ref. 96930E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Female

CSD-250-A-24-GAB-95AU+KIT 50

Nexans ref. 95233E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Female

CSD-250-A-24-GAB-95U+KIT MT

Nexans ref. 96934E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Female

CSD-250-A-24-GH-95U+KIT 95

Nexans ref. 95903E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Female

CSDM-250-A-24-FB-50U+KIT MT

Nexans ref. 95261E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Male

CSDM-250-A-24-FB-70U+KIT MT

Nexans ref. 95252E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Male

CSDM-250-A-24-FG-35U+KIT MT

Nexans ref. 95846E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Male

CSDM-250-A-24-FG-70U+KIT MT

Nexans ref. 95257E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Male

CSDM-250-A-24-FG-95U+KIT MT

Nexans ref. 95254E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Male

CSDM-250-A-24-GAB-95U+KIT MT

Nexans ref. 95259E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Male

CSDM-250-FG-25AU+KIT 35

Nexans ref. 09422E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Male

CSDM-250-GAB-70AU+KIT 50

Nexans ref. 95262E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Male

CSDM-250-GAB-70U+KIT 50

Nexans ref. 95263E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Male

CSDM-250-GAB-95AU+KIT 50

Nexans ref. - Country ref. 95258E

  • Packaging: Set (3Unit)
  • Connector shape: -
  • Connector type: -

CSDM-250-GAB-95U+KIT 50

Nexans ref. - Country ref. 95259E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Male

CSDM-250-GB-95AU+KIT 95

Nexans ref. 09574E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Male

CSDM-250-GB-95U+KIT 95

Nexans ref. 95264E

  • Packaging: Set (3Unit)
  • Connector shape: Straight
  • Connector type: Male

CSE-250-A-24-13-35U+KIT MT

Nexans ref. 95231E

  • Packaging: Unit
  • Connector shape: Square
  • Connector type: Female

CSE-250-A-24-50+12TL ENS.3

Nexans ref. 56740E - Country ref. Codet Enedis : 67 94 110

  • Packaging: Unit
  • Connector shape: Square
  • Connector type: Female

CSE-250-A-24-95+12TL ENS.3

Nexans ref. 56741E - Country ref. Codet Enedis : 67 94 111

  • Packaging: Unit
  • Connector shape: Square
  • Connector type: Female

CSE-250-A-24-FG-95U+KIT 35

Nexans ref. 95241E

  • Packaging: Unit
  • Connector shape: Square
  • Connector type: Female

Description

Description

Standards

  • International
    HD 629.1 S2

Use

This range of separable connectors enables the connection of a synthetic insulated MV cable to a MV equipment such as transformers, motors, switchboards, switches.

The products that are presented are designed for EDF cables. For any other standard, contact us.

Lexicon

  • CS = Separable connector
  • E = Square
  • D = Straight
  • M = Male
  • T = in T
  • 2T = in double T

Characteristics

Characteristics

Usage characteristics

Usage characteristics

Interface
A (250 A)

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close