Separable connectors - D

Products

CS2T-1250-D-24-630 ENS.3

Nexans ref. 56746E - Country ref. Codet ENEDIS : 67 94 303

  • Packaging: Unit
  • Connector shape: Double T-shaped

CS2T-1250/250-D/A-24-630 ENS.3

Nexans ref. 56747E - Country ref. Codet ENEDIS : 67 94 304

  • Packaging: Unit
  • Connector shape: Double T-shaped

CST-800-D-24-630 ENS.3

Nexans ref. 56744E - Country ref. Codet ENEDIS : 67 94 298

  • Packaging: Unit
  • Connector shape: T-shaped

CST-800/250-D/A-24 ENS.3

Nexans ref. 56745E - Country ref. Codet ENEDIS : 67 94 299

  • Packaging: Unit
  • Connector shape: T-shaped

Description

Description

Standards

  • International
    HD 629.1 S2

Use

This range of separable connectors enables the connection of a synthetic insulated MV cable to a MV equipment such as transformers, motors, switchboards, switches.

The products that are presented are designed for EDF cables. For any other standard, contact us.

Lexicon

  • CS = Separable connector
  • E = Square
  • D = Straight
  • M = Male
  • T = in T
  • 2T = in double T

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Connector type
Female

Usage characteristics

Usage characteristics

Interface
D (1250 A)

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close