Separable connectors - B

Products

3 CSE-400-B-RSM-24-95/240 Al/Cu NEW

Nexans ref. 62038E - Country ref. Codet Enedis : 67 94 194

  • Packaging: Kit (Unit)
  • Connector shape: Square

CSE 400-B

Nexans ref. CSE 400-B

  • Packaging: Set (3Unit)
  • Connector shape: Square

CSE-400-B-24-150.G.ENS.3

Nexans ref. 96763E - Country ref. Codet Enedis : 67 94 188

  • Packaging: Unit
  • Connector shape: Square

CSE-400-B-24-240.G.ENS.3

Nexans ref. 96764E - Country ref. Codet Enedis : 67 94 189

  • Packaging: Unit
  • Connector shape: Square

CSE-400-B-24-95.ENS.3

Nexans ref. 96777E - Country ref. Codet Enedis : 67 94 187

  • Packaging: Unit
  • Connector shape: Square

CST 400-B

Nexans ref. CST 400-B

  • Packaging: Set (3Unit)
  • Connector shape: T-shaped

Description

Description

Standards

  • International
    HD 629.1 S2

Use

This range of separable connectors enables the connection of a synthetic insulated MV cable to a MV equipment such as transformers, motors, switchboards, switches.

The products that are presented are designed for EDF cables. For any other standard, contact us.

Lexicon

  • CS = Separable connector
  • E = Square
  • D = Straight
  • M = Male
  • T = in T
  • 2T = in double T

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Connector type
Female

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close