Accessories - interface A

Products

AD1-125-A-24.ENS.3 (Adapter n°1)

Nexans ref. 96770 - Country ref. Codet ENEDIS : 67.94.115

  • Packaging: Unit
  • Interface: A (250 A)

AD2-125-A-24.ENS.3 (Adapter n°2)

Nexans ref. 96771 - Country ref. Codet ENEDIS : 67.94.116

  • Packaging: Unit
  • Interface: A (250 A)

AV-A (Interlocking ring for Connectors )

Nexans ref. 71058

  • Packaging: Unit
  • Interface: A (250 A)

BIF-A-24.ENS.3 (Female Insulating Dead-end Receptacle)

Nexans ref. 96774 - Country ref. Codet ENEDIS : 67.94.126

  • Packaging: Unit
  • Interface: A (250 A)

BIM-A-24.ENS.3 (Insulating dead-end plug)

Nexans ref. 96773 - Country ref. Codet ENEDIS : 67.94.125

  • Packaging: Unit
  • Interface: A (250 A)

CDD.250 (Tee connector )

Nexans ref. 73289

  • Packaging: Unit
  • Interface: A (250 A)

ISI-250-A-24-ENS.3. (Indoor separable insulator)

Nexans ref. 96793 - Country ref. Codet ENEDIS : 67.94.174

  • Packaging: Unit
  • Interface: A (250 A)

PF 1250 (Fixed piece for transformer insulated in oil)

Nexans ref. 71663 - Country ref. Codet ENEDIS : 67 94 300

  • Packaging: Set (3Unit)
  • Interface: A (250 A)

PF 250.ENS.3 (Fixed piece for transformer insulated in oil)

Nexans ref. 96765 - Country ref. Codet ENEDIS : 67.94.095

  • Packaging: Unit
  • Interface: A (250 A)

PFA 250 F (Fixed piece for dry transformers - insulated in air)

Nexans ref. 70317

  • Packaging: Set (3Unit)
  • Interface: A (250 A)

PMT-A-24.ENS.3 (Connection to ground contact )

Nexans ref. 96772 - Country ref. Codet ENEDIS : 67.94.121

  • Packaging: Unit
  • Interface: A (250 A)

PRI 250 (Insulated stand-off plug )

Nexans ref. 70058 - Country ref. Codet ENEDIS : 67 94 120

  • Packaging: Set (3Unit)
  • Interface: A (250 A)

PT 250-AD-24 (Reducing tap plug between interfaces A and D)

Nexans ref. 70086 - Country ref. Codet ENEDIS : 67 94 309

  • Packaging: Unit
  • Interface: D (1250 A)

Description

Description

Standards

  • International
    CENELEC HD 629.1

Use

This range of accessories which fits out MV equipment such as transformers, engines, switchboards, switches, provides the interface with the separable connectors.

Only interface A (250 A), B (400 A) or D (1250 A) accessories are presented.

For any other request, please contact us.

Characteristics

Characteristics

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close