Taped Transition Joints

Products

JTR0-RSM-24-25/95 Al/Cu

Nexans ref. 63046N - Country ref. Codet Enedis : 67 90 366

  • Packaging: Kit (3Unit)

 

JTR3-RSM-24-50/240 Al/Cu

Nexans ref. 60520N - Country ref. Codet Enedis : 67 90 370

  • Packaging: Kit (3Unit)

 

JTR3-RSM-24-50/240 Al/Cu Ceinture NEW

Nexans ref. 62763N - Country ref. Codet Enedis : 67 90 368

  • Packaging: Kit (3Unit)

 

Description

Description

Standards

  • International
    CENELEC HD 629.1; CENELEC HD 629.2

Use

Permanent connection of single or three core paper or synthetic insulated MV cables.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Technology
Wrapped
Conductor material
Copper or Aluminum

Dimensional characteristics

Dimensional characteristics

Conductor cross-section, range
50 - 240 mm²

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
12 / 20 (24) kV
Impulse voltage
125 kV

Usage characteristics

Usage characteristics

Ambient installation temperature, range
5 - 40 °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close