Synthetic/paper cable joints

Products

3 JUR3-RSM-24 50/240 Al/Cu

Nexans ref. 60518N - Country ref. Codet Enedis : 67 90 338

  • Packaging: Kit (Unit)
  • Technology: Wrapped
  • Conductor cross-section, range: 50 - 240 mm²

J3UMP-RF-RSM 24-95/240 Al/Cu

Nexans ref. 60528E - Country ref. Codet Enedis : 67 90 830

  • Packaging: Kit (Unit)
  • Technology: Cold shrink
  • Conductor cross-section, range: 95 - 240 mm²

J3UR 1

Nexans ref. 8795 - Country ref. 01008795

  • Packaging: Kit (Unit)
  • Technology: Wrapped
  • Conductor cross-section, range: 95 - 240 mm²

J3UR 3

Nexans ref. 8796 - Country ref. 01008796

  • Packaging: Kit (Unit)
  • Technology: Wrapped
  • Conductor cross-section, range: 95 - 240 mm²

JTMP-RF-RSM-24-95/240 Al/Cu

Nexans ref. 58178E - Country ref. Codet Enedis : 67 90 820

  • Packaging: Kit
  • Technology: Cold shrink
  • Conductor cross-section, range: 95 - 240 mm²

JTR 1

Nexans ref. 8799 - Country ref. 01008799

  • Packaging: Kit (Unit)
  • Technology: Wrapped
  • Conductor cross-section, range: 95 - 240 mm²

JTR 3

Nexans ref. 8800 - Country ref. 01008800

  • Packaging: Kit (Unit)
  • Technology: Wrapped
  • Conductor cross-section, range: 95 - 240 mm²

JUR 1

Nexans ref. 8797 - Country ref. Codet Enedis : 67.90.321

  • Packaging: Kit (Unit)
  • Technology: Wrapped
  • Conductor cross-section, range: 95 - 240 mm²

JUR 630

Nexans ref. 70321

  • Packaging: Kit (Unit)
  • Technology: Wrapped
  • Conductor cross-section, range: 50 - 630 mm²

JUR3-RSM-24-50/240 Al/Cu

Nexans ref. 60517N - Country ref. Codet Enedis : 67 90 328

  • Packaging: Kit (Unit)
  • Technology: Wrapped
  • Conductor cross-section, range: 50 - 240 mm²

Description

Description

Standards

  • National
    NF C 33-001

Medium voltage joints dedicated to permanent connection of:

- single or three core

- paper or synthetic insulated cables.

 

Available technologies:

- cold shrink

- injected resin (taped)

- heat shrink

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Copper or Aluminum

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
12 / 20 (24) kV

Usage characteristics

Usage characteristics

Ambient installation temperature, range
5 - 40 °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close