Cold Shrink Transition Joints

Description

Description

Standards

  • International
    HD 629.1 S2
  • National
    NF C 33-001

Features & benefits

The TS 24CSTJ A combines Cold-Shrink and bolted connector technologies for reliable undergound MV connections.

Cold-Shrink Joint :

  • compatible with synthetic insulated cables (SIC) 
  • compatible with three cores paper insulated cables (PILC)
  • compatible with: copper wire, copper tape & alu tube cable screens
  • EPDM joint body
  • UV resistive external EPDM outer protection
  • standard screen short-circuit for 1s = 5,1 kA 
  • equipped with a vapor screen for enchanced waterthightness.

Bolted Connectors :

  • multisection, from 95 to 240 s.q.mm
  • compatible with copper & aluminium cores.
  • equipped with self-breaking screws, for a perfect torque.
  • no specific tool needed

Application

The TS 24CSTJ A has been designed to connect  3x1 core SIC cables to 1x3 cores PILC cables, with sections from 95 to 240 s.q.mm, whether aluminium or copper cores, on undergound MV lines.

Each core can be connected thanks to a GPH® bolted connector.

Details

Each TS 24CSTJ A kit is made of:

- 3 EPDM cold shrink bodies.

- 3 bolted connectors (upon request)

specific material according to the type of cable.

Installation

This technology requires no heating source, no material filling or wrapping. Installation is done by removal of the tubes. Joints can be energized once assembly is finished.

TS CSTJ principle

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Copper or Aluminum
Technology
Cold shrink

Dimensional characteristics

Dimensional characteristics

Conductor cross-section, range
- mm²
Diameter over insulation, range
23.0 - 42.0 mm

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
12 / 20 (24) kV

Usage characteristics

Usage characteristics

Ambient installation temperature, range
5 - 40 °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close