Stop Joints

Products

E3UBPS-RF-RSM 24-50/240 Al/Cu

Nexans ref. 60537E - Country ref. Codet Enedis : 67 92 795

  • Packaging: Kit (3Unit)

 

Description

Description

Standards

  • National
    NF C 33-001

Features

Insulation & safetyness of MV12/20 (24kV) cables, wether burried or not,  without connection device, standing by.

Combination of CS (Cold Shrink) & RSM (bolted connectors) for NF C 33-226, NF UTE C 33-223, HN 33 S 23, medium voltage standardized cables. For cross section 50, 95, 150, and 240 mm², aluminium or copper core.

 

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Technology
Cold shrink

Usage characteristics

Usage characteristics

Ambient installation temperature, range
5 - 40 °C
Installation type
Outdoor
Main cable
Synthetic insulated cable

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close