SENSOR CABLES FOR DRAG CHAIN UNSHIELDED

Products

SENSOR CABLES 3x0,25

Nexans ref. F102503SC09

  • Packaging: Cut to length (m)
  • Construction type: 3x0,25
  • Insulation colour: brown, black, blue
  • Nominal outer diameter: 4.3 mm
  • Approximate weight: 23 kg/km
  • Copper content: 8 kg/km

 

SENSOR CABLES 3x0,34

Nexans ref. F103403SC09

  • Packaging: Cut to length (m)
  • Construction type: 3x0,34
  • Insulation colour: brown, black, blue
  • Nominal outer diameter: 4.5 mm
  • Approximate weight: 27 kg/km
  • Copper content: 10 kg/km

 

SENSOR CABLES 4x0,25

Nexans ref. F102504SC09

  • Packaging: Cut to length (m)
  • Construction type: 4x0,25
  • Insulation colour: brown, black, blue, white
  • Nominal outer diameter: 4.6 mm
  • Approximate weight: 27 kg/km
  • Copper content: 10 kg/km

 

SENSOR CABLES 4x0,34

Nexans ref. F103404SC09

  • Packaging: Cut to length (m)
  • Construction type: 4x0,34
  • Insulation colour: brown, black, blue, white
  • Nominal outer diameter: 4.9 mm
  • Approximate weight: 33 kg/km
  • Copper content: 14 kg/km

 

SENSOR CABLES 5x0,34

Nexans ref. F103405SC09

  • Packaging: Cut to length (m)
  • Construction type: 5x0,34
  • Insulation colour: brown, black, blue, white, grey
  • Nominal outer diameter: 5.2 mm
  • Approximate weight: 38 kg/km
  • Copper content: 17 kg/km

 

Description

Description

Standards

  • International
    UL and CSA approval

Sensor cables for extremely dynamic applications; PUR Jacket, unshielded resistant to oils, flame retardant, halogen-free.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare copper
Insulation
TPM
Lay Up
cores stranded with filler
Halogen free
Yes
Outer sheath
PUR
Sheath colour
Black - RAL 9005

Electrical characteristics

Electrical characteristics

Nominal Voltage
300 V
Test voltage
2000 V

Mechanical characteristics

Mechanical characteristics

Bending cycles
5 Mio.
Speed
300 m/min
Maximum acceleration
50 m/s²

Usage characteristics

Usage characteristics

Minimum dynamic operating bending radius
7.5 (xD)
Flame retardant
IEC 60332-1; FT1; UL 1581
Oil resistance
EN 50363-10-2
Storage temperature, range
-50 - 80 °C
Operating temperature, range
-30 - 80 °C

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close