MULTICORE SENSOR CABLES FOR DRAG CHAIN APPLICATION

Products

HOME RUN CABLES FOR DRAG CHAIN APPLICATION 8x0,34+3x1,0

Nexans ref. 44401310

  • Packaging: Drum (1000m)
  • Construction type: 8x0,34+3x1,0
  • Copper content: 60 kg/km
  • Approximate weight: 110 kg/km
  • Outer Diameter: 9.2 mm

 

HOME RUN CABLES FOR DRAG CHAIN APPLICATION 12x0,34+3x1,0

Nexans ref. 44401410

  • Packaging: Drum (1000m)
  • Construction type: 12x0,34+3x1,0
  • Copper content: 72 kg/km
  • Approximate weight: 120 kg/km
  • Outer Diameter: 10.2 mm

 

HOME RUN CABLES FOR DRAG CHAIN APPLICATION 16x0,34+3x1,0

Nexans ref. 44401510

  • Packaging: Drum (1000m)
  • Construction type: 16x0,34+3x1,0
  • Copper content: 88 kg/km
  • Approximate weight: 140 kg/km
  • Outer Diameter: 11.2 mm

 

HOME RUN CABLES FOR DRAG CHAIN APPLICATION 16x0,5+3x1,0

Nexans ref. 44401610

  • Packaging: Drum (1000m)
  • Construction type: 16x0,5+3x1,0
  • Copper content: 107 kg/km
  • Approximate weight: 164 kg/km
  • Outer Diameter: 11.3 mm

 

Description

Description

Standards

  • International
    UL and CSA approval

Home run cables for extremely dynamic applications; PUR Jacket; resistant to oils and coolants, notch resistant, flame retardant, resistant to hydrolysis and microbes, PVC- and halogen-free.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bending-resistant conductor with bare copper wires
Insulation
TPM with very low capacitance
Lay Up
cores stranded with filler
Insulation colour
See Tab
Outer sheath
PUR
Sheath colour
Black - RAL 9005
Halogen free
Yes

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
300 V
Test voltage
2000 V

Mechanical characteristics

Mechanical characteristics

Bending cycles
5 Mio.
Speed
300 m/min
Maximum acceleration
50 m/s²

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
7.5 (xD)
Operating temperature, range
-30 - 80 °C
Storage temperature, range
-50 - 80 °C
Flame retardant
IEC 60332-1; FT1; UL 1581
Oil resistance
DIN EN 50363-10-2 & DIN EN 60811-404

Resources

Resources

Documentation

xlsx — 0 B

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close