Power Cables

Motionline® Power cables are designed for the highly demanding expectations of the automation market. Suitable for dynamic application in drag chain or in moving machine parts and available in shielded and unshielded versions with a conductor size up to 240 mm² and a Nominal Voltage of 1000V, Nexans power cables can reach Up to 5 Million Cycles at 7.5 x D. They are compliant with UL and CSA approvals.

  • 5 families