MOTIONLINE® RESOLVER PUR CABLES

Products

RESOLVER PUR [3x(2x0,25 C)] C

Nexans ref. 13-MHM24P03P-V1

  • Packaging: Drum (1000m)
  • Construction type: (3x(2x0.25)C)C
  • Nominal outer diameter: 9.0 mm
  • Copper content: 72 kg/km
  • Approximate weight: 115 kg/km

 

RESOLVER PUR [3x(2x0,34 C)] C

Nexans ref. 13-MHM22P03P-V1

  • Packaging: Drum (1000m)
  • Construction type: (3x(2x0.34)C)C
  • Nominal outer diameter: 9.5 mm
  • Copper content: 76 kg/km
  • Approximate weight: 131 kg/km

 

RESOLVER PUR [4x(2x0,25 C)] C

Nexans ref. 10554304

  • Packaging: Cut to length (m)
  • Construction type: (4x(2x0.25)C)C
  • Nominal outer diameter: 10.0 mm
  • Copper content: 86 kg/km
  • Approximate weight: 138 kg/km

 

RESOLVER PUR [4x(2x0,34 C)] C

Nexans ref. 10553640

  • Packaging: Cut to length (m)
  • Construction type: (4x(2x0.34)C)C
  • Nominal outer diameter: 10.6 mm
  • Copper content: 98 kg/km
  • Approximate weight: 170 kg/km

 

RESOLVER PUR [5x(2x0,25 C)] C

Nexans ref. 10554306

  • Packaging: Cut to length (m)
  • Construction type: (5x(2x0.25)C)C
  • Nominal outer diameter: 10.8 mm
  • Copper content: 96 kg/km
  • Approximate weight: 155 kg/km

 

RESOLVER PUR [5x(2x0,34 C)] C

Nexans ref. 13-MHM22P05P-V1

  • Packaging: Drum (1000m)
  • Construction type: (5x(2x0.34)C)C
  • Nominal outer diameter: 11.2 mm
  • Copper content: 112 kg/km
  • Approximate weight: 205 kg/km

 

RESOLVER PUR [6x(2x0,25 C)] C

Nexans ref. 13-MHM24P06P-V1

  • Packaging: Drum (1000m)
  • Construction type: (6x(2x0.25)C)C
  • Nominal outer diameter: 11.5 mm
  • Copper content: 111 kg/km
  • Approximate weight: 178 kg/km

 

RESOLVER PUR [6x(2x0,34 C)] C

Nexans ref. 13-MHM22P06P-V1

  • Packaging: Drum (1000m)
  • Construction type: (6x(2x0.34)C)C
  • Nominal outer diameter: 12.1 mm
  • Copper content: 131 kg/km
  • Approximate weight: 228 kg/km

 

RESOLVER PUR [9x(2x0,25 C)] C

Nexans ref. 13-MHM24P09P-V1

  • Packaging: Drum (1000m)
  • Construction type: (9x(2x0.25)C)C
  • Nominal outer diameter: 14.4 mm
  • Copper content: 153 kg/km
  • Approximate weight: 306 kg/km

 

RESOLVER PUR [9x(2x0,34 C)] C

Nexans ref. 13-MHM22P09P-V1

  • Packaging: Drum (1000m)
  • Construction type: (9x(2x0.34)C)C
  • Nominal outer diameter: 15.2 mm
  • Copper content: 183 kg/km
  • Approximate weight: 330 kg/km

 

Description

Description

Standards

  • International
    UL and CSA approval

Type Approval UL/CSA


AWM 80°C -30V
AWM 75°C - 30V FT1

Oil Resistance: 

VDE 0472 p. 803 A7B (04 1986);

UL 1581 VDE 0282 part 10;

HD 22.10 S1

Note : Cables can be supplied in "non-halogen" version

 

 

 


 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Tinned copper
Insulation
PVC
Insulation colour
TAB CP2
Individual screen
Tinned copper braid
Individual sheath
PVC
Shielding
≥85% tinned copper braid coverage
Outer sheath
PUR
Sheath colour
Green RAL 6018
Halogen free
Yes

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
300 V
Test voltage
1500 V

Mechanical characteristics

Mechanical characteristics

Maximum acceleration
20 m/s²
Bending cycles
10 Mio.
Speed
240 m/min

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
7.5 (xD)
Operating temperature, range
-30 - 80 °C
Storage temperature, range
-40 - 80 °C
Oil resistance
EN 50363-10-2
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close