MEASURING SYSTEM CABLE ACC. TO SIEMENS® STANDARD 6FX8008-DC00 (DRIVE CLiQ)

Products

DRIVE CLiQ CABLE ACC. TO SIEMENS® 6FX8008-2DC00 (2x(2x0,22)C+(2x0,38)C)C

Nexans ref. 44460479

  • Packaging: Drum (1000m)
  • Construction type: (2x(2x0,22)C+(2x0,38)C)C
  • Copper content: 37 kg/km
  • Approximate weight: 67 kg/km

 

DRIVE CLiQ CABLE ACC. TO SIEMENS® 6FX8008-2DC00 (2x(2x0,15)C+(2x0,38)C)C

Nexans ref. 44495079

  • Packaging: Drum (1000m)
  • Construction type: (2x(2x0,15)C+(2x0,38)C)C
  • Copper content: 42 kg/km
  • Approximate weight: 62 kg/km

 

Description

Description

Standards

  • International
    UL and CSA approval

For very dynamic applications; PUR Jacket, screened, resistant
to oils and coolants, notch resistant, flame retardant, resistant
to hydrolysis and microbes, PVC- and halogen-free.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bending-resistant conductor with tinned copper wires
Insulation
TPM with very low capacitance
Insulation colour
1^ Pair: Green+Yellow; 2^ Pair: Pink+Blue
Taping
Copper/Polyester Tape
Screen
Tinned copper braid, coverage ≥ 85%
Outer sheath
PUR
Sheath colour
Grey

Dimensional characteristics

Dimensional characteristics

Outer Diameter
7.1 mm

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
30 V
Test voltage
300 V

Mechanical characteristics

Mechanical characteristics

Maximum acceleration
20 m/s²
Bending cycles
5 Mio.
Speed
180 m/min

Usage characteristics

Usage characteristics

Field of application
Fixed installations
Minimum dynamic operating bending radius
10 (xD)
Operating temperature, range
-15 - 80 °C
Storage temperature, range
-40 - 80 °C
Flame retardant
IEC 60332-1; FT1; UL 1581
Oil resistance
DIN EN 50363-10-2 & DIN EN 60811-404

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close