MEASURING SYSTEM CABLE ACC. TO SIEMENS® STANDARD 6FX2008-DC00 (DRIVE CLiQ)

Products

Description

Description

Standards

  • International
    UL and CSA approval

For fixed installations; PVC Jacket, screened, resistant to oils and coolants, flame retardant.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Construction type
(2x2x0.22)C
Conductor material
Bending-resistant conductor with tinned copper wires
Insulation
TPM with very low capacitance
Insulation colour
1^ Pair: Green+Yellow; 2^ Pair: Pink+Blue
Taping
Copper/Polyester Tape
Screen
Tinned copper braid, coverage ≥ 85%
Outer sheath
PVC
Sheath colour
Grey

Dimensional characteristics

Dimensional characteristics

Copper content
28 kg/km
Approximate weight
69 kg/km
Outer Diameter
7 mm

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
30 V
Test voltage
300 V

Usage characteristics

Usage characteristics

Field of application
Fixed installations
Minimum dynamic operating bending radius
7.5 (xD)
Storage temperature, range
-40 - 80 °C
Flame retardant
IEC 60332-1; FT1; UL 1581
Oil resistance
EN 50363-4-1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close