MEASURING SYSTEMS PUR CABLES ACC. TO FANUC STD.

Products

13-MYF - 4X2X0.22 + 2X0.5

Nexans ref. 10554372

  • Packaging: Cut to length (m)
  • Construction type: (4x2x0.22+2x0.5)C
  • Nominal outer diameter: 7.6 mm
  • Copper content: 72 kg/km
  • Approximate weight: 85 kg/km

 

13-MYF - 1x2x0.18 + 5x0.5

Nexans ref. 10554368

  • Packaging: Cut to length (m)
  • Construction type: (1x2x0.18+5x0.5)C
  • Nominal outer diameter: 7.6 mm
  • Copper content: 45 kg/km
  • Approximate weight: 83 kg/km

 

13-MYF - 5x0.50 + 2x2x0.18

Nexans ref. 10554370

  • Packaging: Cut to length (m)
  • Construction type: (2x2x0.18+5x0.5)C
  • Nominal outer diameter: 7.7 mm
  • Copper content: 47 kg/km
  • Approximate weight: 83 kg/km

 

13-MYF - 3X2X0.18 + 6X0.5

Nexans ref. 10554373

  • Packaging: Cut to length (m)
  • Construction type: (3x2x0.18+6x0.5)C
  • Nominal outer diameter: 8.7 mm
  • Copper content: 64 kg/km
  • Approximate weight: 100 kg/km

 

13-MYF - 5X2X0.18 + 6X0.5

Nexans ref. 10554376

  • Packaging: Cut to length (m)
  • Construction type: (5x2x0.18+6x0.5)C
  • Nominal outer diameter: 8.7 mm
  • Copper content: 71 kg/km
  • Approximate weight: 110 kg/km

 

13-MYF - 3X2X0.18 + 6X1.0

Nexans ref. 10554367

  • Packaging: Cut to length (m)
  • Construction type: (3x2x0.18+6x1)C
  • Nominal outer diameter: 8.7 mm
  • Copper content: 88 kg/km
  • Approximate weight: 129 kg/km

 

Description

Description

Standards

  • International
    UL and CSA approval

Design

 

Insulation colour code:

1x2x0.18 mmq:

Brown + White

5x0.5 mmq:

Blue + Pink + Green + Yellow + Grey

2x2x0.18 mmq :

(Brown + White) + (Violet + Black)

5x0.5 mmq:

Blue + Pink + Green + Yellow + Grey

4x2x0.22 mmq:

(Brown + Black) + (Brown/Red)

(Yellow + Black) + (Yellow/Red)

(Green/Black) + (Green/Red)

(Grey/Black) + (Grey/Red)

2x0.5 mmq:

Brown + Yellow

3x2x0.18 mmq:

(Red + White) + (Red + Black)

(Black + White)

6x0.5 mmq:

3 x Red num. 4-6 + 3 x Black num. 1-3

5x2x0.18 mmq:

(Black + Orange) + (Black + Grey)

(White + Yellow) + (White + Grey) + (White + Brown)

6x0.5 mmq:

3 x Red num. 4-6 + 3 x Black num. 1-3

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Tinned copper
Insulation
Polyolefin
Insulation colour
See Tab
Lay Up
Please request detailed data sheet
Taping
Non woven tape
Shielding
80% tinned copper braid coverage
Outer sheath
PUR
Sheath colour
Green RAL 6018
Halogen free
Yes

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
300 V
Test voltage
1500 V

Mechanical characteristics

Mechanical characteristics

Speed
220 m/min
Maximum acceleration
12 m/s²
Bending cycles
10 Mio.

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
10 (xD)
Storage temperature, range
-50 - 80 °C
Operating temperature, range
-20 - 80 °C
Oil resistance
EN 50363-10-2
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close