MEASURING SYSTEMS PUR CABLES ACC. TO LENZE STD.

Products

13-MYE 3x(2x0.14)C + 2x(0.5)C

Nexans ref. 13-MYE21Z08P-V1

  • Packaging: Drum (1000m)
  • Construction type: 3x(2x0.14)C+2x(0.5)C
  • Nominal outer diameter: 9.8 mm
  • Approximate weight: 107 kg/km
  • Copper content: 44 kg/km

 

13-MYE 3x(2x0.14)C + 4x0.14 + 2x(2x0.5)C

Nexans ref. 13-MYE21Z14P-V1

  • Packaging: Drum (1000m)
  • Construction type: 3x(2x0.14)C+4x0.14+2x(2x0.5)C
  • Nominal outer diameter: 12.0 mm
  • Approximate weight: 156 kg/km
  • Copper content: 76 kg/km

 

13-MYE 3x(2x0.14)C +(3x0.14)C

Nexans ref. 10554301

  • Packaging: Cut to length (m)
  • Construction type: 3x(2x0.14)C+(3x0.14)C
  • Nominal outer diameter: 9.2 mm
  • Approximate weight: 96 kg/km
  • Copper content: 37 kg/km

 

13-MYE 4x(2x0.14)C + 1x(2x1)C

Nexans ref. 10554293

  • Packaging: Cut to length (m)
  • Construction type: 4x(2x0.14)C+1x(2x1)C
  • Nominal outer diameter: 11.4 mm
  • Approximate weight: 145 kg/km
  • Copper content: 66 kg/km

 

Description

Description

Standards

  • International
    UL and CSA approval

Design

 

Pair 0.14 mmq

Voltage Rate U=300V (UL/CSA)

Conductor: Bare copper

Insulation: Polyethylene

Twisted pairs colour: Black + Yellow; Black + Green; Black + Red

Taping: Non hygroscopic tape

Shield: Tinned copper braid cov. 75%

Overall Tape: Non hygroscopic tape

 

Triad 0.14 mmq

Voltage rate U=300V (UL/CSA)

Conductor: Bare copper

Insulation: Polyethylene

Twisted pair colour; Pink, Black, Grey

Taping: Non hygroscopic tape

Shield: Tinned copper braid cov. 75%

Overall tape: Non hygroscopic tape

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare copper
Insulation
Polyolefin
Insulation colour
See Tab
Individual screen
Tinned copper braid
Lay Up
Please request detailed data sheet
Taping
Non woven tape
Outer sheath
PUR
Sheath colour
Green RAL 6018
Halogen free
Yes

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U
300 V
Test voltage
1500 V

Mechanical characteristics

Mechanical characteristics

Speed
180 m/min
Maximum acceleration
10 m/s²
Bending cycles
5 Mio.

Usage characteristics

Usage characteristics

Field of application
Dynamic
Minimum dynamic operating bending radius
15 (xD)
Operating temperature, range
-20 - 80 °C
Storage temperature, range
-50 - 80 °C
Flame retardant
IEC 60332-1-2; FT1; UL 1581; EN 50265-2-1
Oil resistance
EN 50363-10-2

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close